Simma Software, Inc.

Simma Software specializes in real-time communication protocols for the embedded systems industry

Simma Software, the J1939 experts, specializes in real-time communication protocols and flash bootloaders for the embedded systems industry with a focus in the automotive market. Their product line includes solutions for J1939, UDS, CAN, LIN, Ethernet, CANopen, ISO 15765, OBD-II, XCP, NMEA2000, J1587, J1708, and J2497.  The company supports all TI MCUs including C2000, MSP430, Hercules, Sitara and TM4C.  TI customers can expect reliable, high-performance software delivered in a timely manner.

Arm Cortex-M0+ MCUs
MSPM0G3507 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
Contact
Resources offered
  • Driver or library
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • 7205 State Road 46
  • STE A
  • Terre Haute, Indiana, 47802
  • United States

Resources

Driver or library

SIMMA-3P-CAN-BUS-SOFTWARE — Simma software CAN and CAN-FD device driver

Simma Software’s CAN and CAN-FD Device Driver, engineered to offer unparalleled communication efficiency and reduced latency. Designed to seamlessly integrate with your hardware, this driver provides a robust foundation for applications requiring high-speed, dependable communication across (...)

Driver or library

SIMMA-3P-CANOPEN — CANopen Protocol Stack from Simma

Unlock the full potential of your embedded system with our cutting-edge CANopen Protocol Stack. Designed for seamless integration and high reliability, this software stack is the perfect solution for developers and engineers looking to implement the CANopen communication protocol in their (...)

Driver or library

SIMMA-3P-FLASHBOOTLOADER — J1939 and UDS flash bootloader from Simma

Elevate your vehicle's firmware management with Simma Software's Flash Bootloader, designed to provide seamless, secure, and efficient firmware updates across various automotive communication protocols. The bootloader is engineered to support Unified Diagnostic Services (UDS), Local Interconnect (...)

Driver or library

SIMMA-3P-LIN-STACK — LIN software stack from Simma Software

A LIN (Local Interconnect Network) device driver is a crucial software component designed for embedded systems, enabling communication between the microcontroller and various devices in automotive and industrial applications through the LIN bus. This lightweight, cost-effective communication system (...)

Driver or library

SIMMA-3P-UDS — UDS client and UDS server protocol stacks from Simma

Elevate the diagnostic capabilities of your automotive systems with Simma Software's Unified Diagnostic Services (UDS) stack. Tailored for the automotive industry, this software solution is designed to facilitate communication between vehicles and diagnostic equipment, enabling advanced (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.