Product details

Technology family HCS Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Input type Schmitt-Trigger Output type Open-drain Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 130 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family HCS Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Input type Schmitt-Trigger Output type Open-drain Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 130 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 5 V
  • Extended ambient temperature range: –40°C to +125°C, TA
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 5 V
  • Extended ambient temperature range: –40°C to +125°C, TA

This device contains four independent 2-input AND gates with open-drain outputs and Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.

This device contains four independent 2-input AND gates with open-drain outputs and Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD74AC08 ACTIVE 4-ch, 2-input, 1.5-V to 5.5-V high-speed (7 ns) 24-mA drive strength AND gate Shorter average propagation delay (6ns), higher average drive strength (24mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN74HCS09 Quadruple 2-Input Positive-AND Gate datasheet (Rev. A) 22 Oct 2020
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74HCS09 IBIS Model

SCLM169.ZIP (162 KB) - IBIS Model
Reference designs

TIDA-050059 — Overcurrent and overtemperature protection for solid-state relays reference design

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal (...)
Design guide: PDF
Package Pins Download
SOIC (D) 14 View options
TSSOP (PW) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos