Browse by category
Select by parametric specification
New products
Automotive quadruple positive-NAND gates with Schmitt-trigger inputs
Approx. price (USD) 1ku | 0.077
Quadruple positive-NAND gates with Schmitt-trigger inputs
Approx. price (USD) 1ku | 0.065
Automotive, two-input 4.5V-to-5.5V single NAND gate with TTL-compatible CMOS inputs
Approx. price (USD) 1ku | 0.063
Why choose our NAND gates?
Wide operating voltage range
Select products ranging from 0.8V to 18V to fulfill all your application needs.
Diverse package offering
Both leaded and nonleaded packages are available with pin counts ranging from 5 pins to 20 pins. Wettable flanks are available on select packages.
Schmitt triggers
Our high-speed CMOS with Schmitt-trigger (HCS) products allow for superior noise immunity.
Common NAND gate applications
Design an alarm or tamper circuit with an S-R latch
Critical systems that need to flag and address events use alarm circuits. This video presents a simple set-reset (S-R) latching solution designed to avoid missing alarm trigger events.