Logic gates
Wide range of logic gate functions in multiple package options
Browse by category
Select by parametric specification
New products
Automotive quadruple positive-NAND gates with Schmitt-trigger inputs
Approx. price (USD) 1ku | 0.077
Automotive three-channel configurable gate with logic-level shifter
Approx. price (USD) 1ku | 0.354
Automotive, four-channel two-input 4.5V to 5.5V AND gates with TTL-compatible CMOS inputs
Approx. price (USD) 1ku | 0.123
Automotive quadruple two-input XNOR gates with Schmitt-trigger inputs
Approx. price (USD) 1ku | 0.081
Automotive 4-ch, 4-input, 1.65-V to 3.6-V 24 mA drive strength NOR gate with Schmitt-Trigger inputs
Approx. price (USD) 1ku | 0.081
Four-channel two-input 1.2V to 3.6V OR gates with Schmitt-trigger inputs
Approx. price (USD) 1ku | 0.069
Key benefits of our logic gates
Industry’s broadest portfolio
Meet all of your logic needs with our broad portfolio of 600 devices and get the supply you need, when you need it
Optimized for next generation controllers
Enabling today’s cutting edge microprocessor technology
Qualified for latest industry standards
Testing and manufacturing to meet quality requirements for Automotive, Space, Military, and Industrial
Industry's smallest package
Maximize board space and increase density with the industry’s smallest packages
Understanding logic nomenclature
Anatomy of a logic part number
With a knowledge of the components of a logic part number, any engineer can easily discern the function and features of a TI logic device. This can make it easier to review board designs, understand what part is sitting at a test bench and navigate a bucket of spare components.