Voltage translating gates
Combine two functions into one using logic with integrated voltage translation
Browse by category
Select by parametric specification
Input type
New products
Automotive three-channel configurable gate with logic-level shifter
Approx. price (USD) 1ku | 0.354
Radiation-tolerant, four-channel, two-input 1.2-V to 5.5-V NAND gate with integrated level shifter
Radiation-tolerant, four-channel, two-input 1.2-V to 5.5-V NOR gate with integrated level shifter
Radiation-tolerant, three-channel configurable multiple-function gate
Radiation-tolerant, four-channel, two-input 1.2-V to 5.5-V OR gate with integrated level shifter
Radiation-tolerant, four-channel, two-input 1.2-V to 5.5-V XOR gate with integrated level shifter
Why should you choose our voltage translating gates?
Schmitt Triggers
Our voltage translating gates portfolio features schmitt trigger inputs allowing for superior noise immunity
Diverse Functions
Optimize your board space with voltage translating gates offered in common functions and configurable formats
Low Power
Fulfill your application needs with our advanced ultra low power (AUP) family
Voltage translation built in to logic functions
Learn more about how to consolidate components with voltage translation
Voltage translation is a robust solution with the ability to reduce the number of parts for qualification and assembly. Board design is streamlined by obtaining the functionality of two devices in one. By limiting the number of devices on a board, designers can decrease potential points of failure on the board design.
Featured products for voltage translation
Learn more about logic level shifting capabilities
Easily integrate systems and peripherals functioning at different logic levels with single supply voltage translation while taking advantage of the industry’s newest packages. Translation between 1.8-V to 5.5-V to further streamline system and decrease board space. TI’s voltage translation portfolio is capable of performing both up and down translation suitable for any application.
Featured products for voltage translation
Optimize board size with cost-efficient solutions
The SOT-23-Thin (DYY) package is the industry's smallest discrete logic leaded package measuring at 4.2 mm by 3.26 mm, which is 57% smaller than the TSSOP equivalent. With a standard 0.5 mm pitch, the DYY package easily integrates into the existing manufacturing equipment. The BQA package is TI's smallest 14-pin logic quad flat no-lead (QFN) package measuring at 3.0 mm by 2.5 mm, which is 76% smaller than the thin-shrink small-outline package (TSSOP) equivalent and 40% smaller than the previous-generation QFN package. This package also comes in wettable flank configurations to enable optical inspection as opposed to traditional X-ray inspection during manufacturing.
From left to right: SOT-23-Thin, TSSOP, SOIC, SSOP
Featured products for voltage translation
Up and down integration
With single-supply level-shifting, translate up to supply higher power perpherials from low power sources and translate down to integrate GPIO logic levels of all types. The wide voltage range supports systems with varied levels of logic coexisting including 1.8-V, 2.5-V, 3.3-V, and 5.0-V. This can also be used to integrate different type of logic levels such as CMOS and TTL.