NEW

AFE4510

ACTIVE

Ultra-small integrated AFE for bioimpedance analysis, electrical and optical biosensing

Product details

Applications 1-lead ECG, Dry electrode ECG, Impedance spectroscopy, Optical-HRM Number of input channels 4 Resolution (Bits) 22 Number of LEDs 8 Interface type SPI Operating temperature range (°C) -40 to 85 Rating Catalog
Applications 1-lead ECG, Dry electrode ECG, Impedance spectroscopy, Optical-HRM Number of input channels 4 Resolution (Bits) 22 Number of LEDs 8 Interface type SPI Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YBG) 42 7.606386 mm² 2.997 x 2.538
  • Integrated signal chains for Bio-Z, EDA, ECG, PPG
  • Synchronized ECG, PPG enables PTT-based BP
  • Bio-Z signal acquisition:
    • Multi-frequency Body impedance Analysis with frequency programmable up to 250kHz
    • Low frequency excitation mode for EDA/GSR
    • Complex (I, Q). Tetrapolar impedance measurement
    • Sine-wave excitation with a 7-bit DAC
    • Calibration scheme to compensate for electrode impedance and achieve accurate BioZ
  • ECG signal acquisition:
    • 1-lead ECG signal acquisition up to 4kHz
    • Mode to configure as 2-channel ECG
    • INA gain programmable from 1.27 - 12.23
    • RLD output to set body bias through the third electrode
    • Input noise (0.5-150Hz): 0.5µVrms at gain of 12.23
    • >1GΩ input impedance, CMRR>100dB
    • Integrated 370 Hz anti-aliasing low pass filter
    • AC, DC lead-off detect: 1.6nA to 1µA
  • PPG signal acquisition:
    • Acquisition of 24 PPG signal sets (LED, AMB)
    • Supports PPG sensors at different data rates
    • Peak system SNR of 115 dB in 0.5-10Hz band enables high-accuracy SpO2 measurement
    • Low Current for Continuous Operation with a Typical Value: 19µA for the Receiver
  • PPG Transmitter:
    • 8-Bit Programmable LED Current with a range adjustable from 50mA to 300mA
    • LED Short Detection
    • Support of 16 LEDs in Common Anode configuration for SpO2, OHRM, Spectroscopy
  • PPG Receiver:
    • Supports 5 PDs, 4 parallel receive paths
    • Noise filtering with programmable bandwidth
    • Trans-impedance Gain: 3.7kΩ to 1MΩ
    • 8-bit Ambient Offset Subtraction DAC up to 256µA
    • 9-bit LED Offset Subtraction DAC up to 64µA
    • Digital Ambient Subtraction at ADC Output
  • EDA Signal Acquisition:
    • Low-power continuous EDA and PPG acquisition using the ECG receiver
    • Independent data rates for EDA and PPG acquisition with optimized power cycling
    • High-accuracy EDA signal chain for spot-check EDA using the BIA signal chain
  • Supports external clock and internal oscillator
  • Option to operate 2 AFEs in parallel
  • Option to configure the 5th PD input as a general purpose voltage measurement channel
  • FIFO with 384-sample Depth, SPI™
  • Supplies: RX,:1.7-1.9V, I/O: 1.15-1.9V, TX:3-5.5V
  • Integrated signal chains for Bio-Z, EDA, ECG, PPG
  • Synchronized ECG, PPG enables PTT-based BP
  • Bio-Z signal acquisition:
    • Multi-frequency Body impedance Analysis with frequency programmable up to 250kHz
    • Low frequency excitation mode for EDA/GSR
    • Complex (I, Q). Tetrapolar impedance measurement
    • Sine-wave excitation with a 7-bit DAC
    • Calibration scheme to compensate for electrode impedance and achieve accurate BioZ
  • ECG signal acquisition:
    • 1-lead ECG signal acquisition up to 4kHz
    • Mode to configure as 2-channel ECG
    • INA gain programmable from 1.27 - 12.23
    • RLD output to set body bias through the third electrode
    • Input noise (0.5-150Hz): 0.5µVrms at gain of 12.23
    • >1GΩ input impedance, CMRR>100dB
    • Integrated 370 Hz anti-aliasing low pass filter
    • AC, DC lead-off detect: 1.6nA to 1µA
  • PPG signal acquisition:
    • Acquisition of 24 PPG signal sets (LED, AMB)
    • Supports PPG sensors at different data rates
    • Peak system SNR of 115 dB in 0.5-10Hz band enables high-accuracy SpO2 measurement
    • Low Current for Continuous Operation with a Typical Value: 19µA for the Receiver
  • PPG Transmitter:
    • 8-Bit Programmable LED Current with a range adjustable from 50mA to 300mA
    • LED Short Detection
    • Support of 16 LEDs in Common Anode configuration for SpO2, OHRM, Spectroscopy
  • PPG Receiver:
    • Supports 5 PDs, 4 parallel receive paths
    • Noise filtering with programmable bandwidth
    • Trans-impedance Gain: 3.7kΩ to 1MΩ
    • 8-bit Ambient Offset Subtraction DAC up to 256µA
    • 9-bit LED Offset Subtraction DAC up to 64µA
    • Digital Ambient Subtraction at ADC Output
  • EDA Signal Acquisition:
    • Low-power continuous EDA and PPG acquisition using the ECG receiver
    • Independent data rates for EDA and PPG acquisition with optimized power cycling
    • High-accuracy EDA signal chain for spot-check EDA using the BIA signal chain
  • Supports external clock and internal oscillator
  • Option to operate 2 AFEs in parallel
  • Option to configure the 5th PD input as a general purpose voltage measurement channel
  • FIFO with 384-sample Depth, SPI™
  • Supplies: RX,:1.7-1.9V, I/O: 1.15-1.9V, TX:3-5.5V

The AFE4510 is a versatile signal acquisition system that supports acquiring PPG, EDA, ECG, and Bio-impedance signals. A PPG signal chain comprises a current driver for LEDs and a receiver that senses the signal from PDs. An ECG receiver with a Right-leg drive (RLD) can acquire a single-lead ECG from a pair of electrodes. An impedance measurement signal chain with integrated excitation & sense can be used for applications like BIA, EDA, and Impedance spectroscopy. The outputs of the various signal chains are digitized by a common ADC and stored in a FIFO which can be read out using an SPI interface

The AFE4510 is a versatile signal acquisition system that supports acquiring PPG, EDA, ECG, and Bio-impedance signals. A PPG signal chain comprises a current driver for LEDs and a receiver that senses the signal from PDs. An ECG receiver with a Right-leg drive (RLD) can acquire a single-lead ECG from a pair of electrodes. An impedance measurement signal chain with integrated excitation & sense can be used for applications like BIA, EDA, and Impedance spectroscopy. The outputs of the various signal chains are digitized by a common ADC and stored in a FIFO which can be read out using an SPI interface

Download View video with transcript Video

Request more information

Full data sheet and other design resources are available under NDA. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet AFE4510 Ultra Small, Integrated AFE for Bio Impedance Analysis, Electrical Bio Sensing & Optical Bio Sensing datasheet PDF | HTML 21 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE4510EVM — AFE4510 evaluation module

The AFE4510 supports synchronized signal acquisition for photoplethysmogram (PPG), electrocardiogram (ECG) and body impedance analysis (BIA). The ADC output of all 3 signal chains is stored in a 384-sample First in, First out (FIFO) block which can be read out using a SPI interface. The chip has (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YBG) 42 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos