LM5574

ACTIVE

75V, 0.5A Step-Down Switching Regulator

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 6 Vin (max) (V) 75 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 500 Features Enable, Frequency synchronization, Over Current Protection, Tracking Control mode current mode Vout (min) (V) 1.23 Vout (max) (V) 70 Iq (typ) (µA) 1000 Duty cycle (max) (%) 95
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 6 Vin (max) (V) 75 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 500 Features Enable, Frequency synchronization, Over Current Protection, Tracking Control mode current mode Vout (min) (V) 1.23 Vout (max) (V) 70 Iq (typ) (µA) 1000 Duty cycle (max) (%) 95
TSSOP (PW) 16 32 mm² 5 x 6.4
  • LM5574-Q1 is an Automotive Grade Product that is AEC-Q100 Grade 1 Qualified (−40°C to + 125°C Operating Junction Temperature)
  • Integrated 75V, 750mΩ N-channel MOSFET
  • Ultra-Wide Input Voltage Range from 6V to 75V
  • Adjustable Output Voltage as Low as 1.225V
  • 1.5% Feedback Reference Accuracy
  • Operating Frequency Adjustable Between 50kHz and 500kHz with Single Resistor
  • Master or Slave Frequency Synchronization
  • Adjustable Soft-Start
  • Emulated Current Mode Control Architecture
  • Wide Bandwidth Error Amplifier
  • Built-in Protection
  • Automotive Grade Product Datasheet that is AEC-Q100 Grade 0 Qualified is Available Upon Request
    • (−40°C to + 150°C Operating Junction Temperature)

Package

  • TSSOP-16

WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • LM5574-Q1 is an Automotive Grade Product that is AEC-Q100 Grade 1 Qualified (−40°C to + 125°C Operating Junction Temperature)
  • Integrated 75V, 750mΩ N-channel MOSFET
  • Ultra-Wide Input Voltage Range from 6V to 75V
  • Adjustable Output Voltage as Low as 1.225V
  • 1.5% Feedback Reference Accuracy
  • Operating Frequency Adjustable Between 50kHz and 500kHz with Single Resistor
  • Master or Slave Frequency Synchronization
  • Adjustable Soft-Start
  • Emulated Current Mode Control Architecture
  • Wide Bandwidth Error Amplifier
  • Built-in Protection
  • Automotive Grade Product Datasheet that is AEC-Q100 Grade 0 Qualified is Available Upon Request
    • (−40°C to + 150°C Operating Junction Temperature)

Package

  • TSSOP-16

WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM5574 is an easy to use SIMPLE SWITCHER® buck regulator which allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 - 75V, the LM5574 delivers 0.5A of continuous output current with an integrated 750mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture which provides inherent line regulation, tight load transient response, and ease of loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50kHz to 500kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple IC’s from the LM(2)557x family to self-synchronize or to synchronize to an external clock. The LM5574 ensures robustness with cycle-by-cycle current limit, short-circuit protection, thermal shut-down, and remote shut-down. The device is available in a TSSOP-16 package. The LM5574 is supported by the full suite of WEBENCH On-Line design tools.

The LM5574 is an easy to use SIMPLE SWITCHER® buck regulator which allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 - 75V, the LM5574 delivers 0.5A of continuous output current with an integrated 750mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture which provides inherent line regulation, tight load transient response, and ease of loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50kHz to 500kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple IC’s from the LM(2)557x family to self-synchronize or to synchronize to an external clock. The LM5574 ensures robustness with cycle-by-cycle current limit, short-circuit protection, thermal shut-down, and remote shut-down. The device is available in a TSSOP-16 package. The LM5574 is supported by the full suite of WEBENCH On-Line design tools.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet LM5574/LM5574Q SIMPLE SWITCHER® 75V, 0.5A Step-Down Switching Regulator datasheet (Rev. F) 04 Apr 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
White paper Overcoming Challenges in Designing Step-Dwn Reg Apps w/40V Input Voltage (Rev. A) 03 Jul 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Cap Drop Offline Supply for E-Meters 16 Jun 2015
Application note Cost-Effective Transformerless Offline Supply for Light Load Applications (Rev. A) 16 Jun 2015
Application note Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 12 Sep 2014
Application note AN-1997 Error Amplifier Limitations in High-Performance Regulator Applications (Rev. A) 06 May 2013
EVM User's guide AN-1568 LM5574 Evaluation Board (Rev. C) 26 Apr 2013
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Understanding and Applying Current-Mode Control Theory 19 Aug 2007
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5574EVAL — 75V, 0.5A Step-Down Switching Regulator Evaluation Module

The LM5574 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5574 regulator IC. The evaluation board provides a 5V output with a 0.5A current capability. The ultra-wide input voltage ranges (...)

User guide: PDF
Not available on TI.com
Simulation model

LM5574 Non-Inverting and Inverting PSpice Transient Model (Rev. A)

SNVM310A.ZIP (115 KB) - PSpice Model
Simulation model

LM5574 PSpice Average Model

SNVM311.ZIP (58 KB) - PSpice Model
Simulation model

LM5574 Unencrypted PSpice Average Model

SNVM933.ZIP (2 KB) - PSpice Model
Simulation model

LM5574 Unencrypted PSpice Transient Model (Rev. A)

SNVM934A.ZIP (4 KB) - PSpice Model
Calculation tool

LM2557X-557XQUICK-CALC — LM(2)557x Quick Start SIMPLE SWITCHER Component Calculator

Calculation tool

SIMPLESWITCHER-COMPONENT-CALC — Downloadable LM(2)557x Quick Start SIMPLE SWITCHER Component Calculator

Reference designs

TIDA-01056 — 20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI

This reference design for high performance data acquisition (DAQ) systems optimizes power stage in order to reduce power consumption and minimize the effect of EMI from switching regulator by using LMS3635-Q1 buck converter.  This reference designs yields 7.2% efficiency improvement at most (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01054 — Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems

The TIDA-01054 reference design helps eliminate the performance degrading effects of EMI on Data Acquisition (DAQ) systems greater than 16 bits with the help of the LM53635 buck converter. The buck converter enables the designer to place power solutions close to the signal path without the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01055 — ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems

The TIDA-01055 reference design for high performance DAQ Systems optimizes the ADC reference buffer to improve SNR performance and reduce power consumption with the TI OPA837 high-speed op amp. This device is used in a composite buffer configuration and provides a 22% power improvement over (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01057 — Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC

This reference design is designed for high performance data acquisition(DAQ) systems to improve the dynamic range of 20 bit differential input ADCs. Many DAQ systems require the measurement capability at a wide FSR (Full Scale Range) in order to obtain sufficient signal dynamic range. Many earlier (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01050 — Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters

The TIDA-01050 reference design aims to improve the integration, power consumption, performance, and clocking issues typically associated with automatic test equipment. This design is applicable to any ATE system but most applicable to systems requiring a large number of input channels.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01052 — ADC Driver Reference Design Improving Full Scale THD Using Negative Supply

The TIDA-01052 reference design aims to highlight system performance increases seen using a negative voltage rail on the analog front end driver amplifiers rather than ground. This concept is relative to all analog front ends, however this design is aimed specifically at automatic test equipment.
Design guide: PDF
Schematic: PDF
Package Pins Download
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos