NEW

TPS562203

ACTIVE

4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.2 Vin (max) (V) 17 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Light Load Efficiency, Over Current Protection, Soft Start Fixed, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 110 Duty cycle (max) (%) 95
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.2 Vin (max) (V) 17 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Light Load Efficiency, Over Current Protection, Soft Start Fixed, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 110 Duty cycle (max) (%) 95
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Configured for a wide range of applications
    • Input voltage range: 4.2V to 17V
    • Output voltage range: 0.6V to 7V
    • Reference voltage: 0.6V
    • ±1.5% reference voltage accuracy at 25°C
    • ±2% reference voltage accuracy from –40°C to 125°C
    • Integrated 100mΩ and 55mΩ FETs
    • Low quiescent current for TPS562203: 110µA
    • Switching frequency: 600kHz
    • Maximum 95% large duty cycle operation
    • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
    • Eco-mode at light loading for TPS562203
    • FCCM mode at light loading for TPS562206
    • D-CAP3™ control mode with fast transient response
    • Supports start-up with prebiased output
    • Non-latch for OT and UVLO protection
    • Cycle-by-cycle overcurrent limit
    • Hiccup mode for UV protection
    • Operating junction temperature range: –40°C to 125°C
    • SOT563 package: 1.6mm × 1.6mm
  • Create a custom design using the TPS562203 with the WEBENCH® Power Designer
  • Create a custom design using the TPS562206 with the WEBENCH® Power Designer
  • Configured for a wide range of applications
    • Input voltage range: 4.2V to 17V
    • Output voltage range: 0.6V to 7V
    • Reference voltage: 0.6V
    • ±1.5% reference voltage accuracy at 25°C
    • ±2% reference voltage accuracy from –40°C to 125°C
    • Integrated 100mΩ and 55mΩ FETs
    • Low quiescent current for TPS562203: 110µA
    • Switching frequency: 600kHz
    • Maximum 95% large duty cycle operation
    • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
    • Eco-mode at light loading for TPS562203
    • FCCM mode at light loading for TPS562206
    • D-CAP3™ control mode with fast transient response
    • Supports start-up with prebiased output
    • Non-latch for OT and UVLO protection
    • Cycle-by-cycle overcurrent limit
    • Hiccup mode for UV protection
    • Operating junction temperature range: –40°C to 125°C
    • SOT563 package: 1.6mm × 1.6mm
  • Create a custom design using the TPS562203 with the WEBENCH® Power Designer
  • Create a custom design using the TPS562206 with the WEBENCH® Power Designer

TPS562203, TPS562206 are simple, easy-to-use, 2A synchronous buck converters in a SOT563 package.

The devices are designed to operate with minimum external component counts and also designed to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP3 control mode, providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors, such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562203 operates in Eco-mode, which maintains high efficiency during light load operation. TPS562206 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The device integrates complete protection through OCP, UVLO, OTP, and UVP with hiccup. TPS56220x is available in a 6-pin, 1.6mm × 1.6mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

TPS562203, TPS562206 are simple, easy-to-use, 2A synchronous buck converters in a SOT563 package.

The devices are designed to operate with minimum external component counts and also designed to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP3 control mode, providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors, such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562203 operates in Eco-mode, which maintains high efficiency during light load operation. TPS562206 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The device integrates complete protection through OCP, UVLO, OTP, and UVP with hiccup. TPS56220x is available in a 6-pin, 1.6mm × 1.6mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS562242 ACTIVE 3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563 Pin-compatible with higher efficiency and 1.4MHz Fsw
NEW TPS563203 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 Pin-compatible alternative with 3-A output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS56220x 4.2V to 17V Input, 2A, Synchronous Buck Converter in SOT563 datasheet (Rev. A) PDF | HTML 11 Jan 2024
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. A) PDF | HTML 25 Jan 2024
EVM User's guide TPS562203 and TPS562206 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 16 Aug 2023
Certificate TPS562203EVM EU Declaration of Conformity (DoC) 02 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562203EVM — TPS562203 evaluation module for 2-A synchronous step-down converter in SOT-563 package

TPS562203 evaluation module (EVM) is a simple, easy-to-use, 2 A synchronous step-down converter in SOT563 package. The EVM is a fully assembled and tested circuit for evaluating the TPS562203 step-down converter. This EVM operates from 4.2 V to 17 V input, 12 V nominal, and provides a 1.05 V output (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS563203EVM — TPS563203 evaluation module for 3-A synchronous step-down converter in SOT-563 package

The TPS563203 evaluation module (EVM) is a platform for evaluating the TPS563203 step-down converter in a SOT-563 package. TPS563203EVM operates from 3-V to 17-V input, 12 V (nom), and provides a 1.05-V output at 3 A. It also includes AC signal injection terminals for feedback-loop measurements.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS562203 PSPICE Model

SLUM870.ZIP (334 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-5X3 (DRL) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos