NEW

TPS7H3302-SP

ACTIVE

Radiation-hardened, QMLP, 2.3-V to 3.5-V input, 3-A sink and source DDR termination LDO regulator

TPS7H3302-SP

ACTIVE

Product details

DDR memory type DDR2, DDR3, DDR4 Control mode S3, S4/S5 Iout VTT (max) (A) 3 Iq (typ) (mA) 18 Output VREF, VTT Vin (min) (V) 0.9 Vin (max) (V) 3.5 Features Complete Solution, Shutdown Pin for S3 Rating Space Operating temperature range (°C) -55 to 125 Regulator type Linear Regulator Vin bias (max) (V) 3.5 Vin bias (min) (V) 2.375 Vout VTT (min) (V) 0.6
DDR memory type DDR2, DDR3, DDR4 Control mode S3, S4/S5 Iout VTT (max) (A) 3 Iq (typ) (mA) 18 Output VREF, VTT Vin (min) (V) 0.9 Vin (max) (V) 3.5 Features Complete Solution, Shutdown Pin for S3 Rating Space Operating temperature range (°C) -55 to 125 Regulator type Linear Regulator Vin bias (max) (V) 3.5 Vin bias (min) (V) 2.375 Vout VTT (min) (V) 0.6
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • QMLP TPS7H3302-SP standard microcircuit drawing (SMD) available, 5962R14228
  • Space Ehanced Plastic Vendor item drawing available, VID V62/22615
  • Total ionizing dose (TID) charactericized
    • Radiation hardness assured (RHA) qualified up to total ionizing dose (TID) 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) Charactericized
    • Single event latch-up (SEL), single event gate rupture (SEGR), single event burnout (SEB) immune up to LET = 70 MeV-cm2 /mg
    • Single event transient (SET), single event functional interrupt (SEFI), and single event upset (SEU) characterized up to 70 MeVcm2 /mg
  • Supports DDR, DDR2, DDR3, DDR3L, and DDR4 termination applications
  • Input voltage: supports a 2.5-V and 3.3-V rail
  • Separate low-voltage input (VLDOIN) down to 0.9 V for improved power efficiency
  • 3-A sink and source termination regulator
  • Enable input and power-good output for power supply sequencing
  • VTT termination regulator
    • Output voltage range: 0.5 to 1.75 V
    • 3-A sink and source current
  • Integrated precision voltage divider network with sense input
  • Remote sensing (VTTSNS)
  • VTTREF buffered reference
    • 49% to 51% accuracy with respect to VDDQSNS (±3 mA)
    • ±10 mA sink and source current
  • Undervoltage lockout (UVLO) and overcurrent limit (OCL) functionality integrated
  • Plastic package
  • QMLP TPS7H3302-SP standard microcircuit drawing (SMD) available, 5962R14228
  • Space Ehanced Plastic Vendor item drawing available, VID V62/22615
  • Total ionizing dose (TID) charactericized
    • Radiation hardness assured (RHA) qualified up to total ionizing dose (TID) 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) Charactericized
    • Single event latch-up (SEL), single event gate rupture (SEGR), single event burnout (SEB) immune up to LET = 70 MeV-cm2 /mg
    • Single event transient (SET), single event functional interrupt (SEFI), and single event upset (SEU) characterized up to 70 MeVcm2 /mg
  • Supports DDR, DDR2, DDR3, DDR3L, and DDR4 termination applications
  • Input voltage: supports a 2.5-V and 3.3-V rail
  • Separate low-voltage input (VLDOIN) down to 0.9 V for improved power efficiency
  • 3-A sink and source termination regulator
  • Enable input and power-good output for power supply sequencing
  • VTT termination regulator
    • Output voltage range: 0.5 to 1.75 V
    • 3-A sink and source current
  • Integrated precision voltage divider network with sense input
  • Remote sensing (VTTSNS)
  • VTTREF buffered reference
    • 49% to 51% accuracy with respect to VDDQSNS (±3 mA)
    • ±10 mA sink and source current
  • Undervoltage lockout (UVLO) and overcurrent limit (OCL) functionality integrated
  • Plastic package

The TPS7H3302 is a radiation-hardend double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3302 supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR3L, and DDR4. The fast transient response of the TPS7H3302 VTT regulator allows for a very stable supply during read/write conditions. The TPS7H3302 also includes a built-in VTTREF supply that tracks VTT to further reduce the solution size. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3302. The enable signal can also be used to discharge VTT during suspend to RAM (S3) power down mode.

The TPS7H3302 is a radiation-hardend double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3302 supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR3L, and DDR4. The fast transient response of the TPS7H3302 VTT regulator allows for a very stable supply during read/write conditions. The TPS7H3302 also includes a built-in VTTREF supply that tracks VTT to further reduce the solution size. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3302. The enable signal can also be used to discharge VTT during suspend to RAM (S3) power down mode.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS7H3302-SP and TPS7H3302-SEP 3-A DDR Radiation Hardened Termination Regulator datasheet (Rev. B) PDF | HTML 14 Dec 2023
* Radiation & reliability report TPS7H3302-SEP and TPS7H3302-SP Neutron Displacement Damage Characterization Test Report (Rev. A) 16 Feb 2024
* Radiation & reliability report TPS7H3301-SP and TPS7H3302-SP Single-Event Effects Radiation Report (Rev. C) 26 Jan 2024
* SMD TPS7H3302-SP SMD 5962-14228 21 Dec 2023
* Radiation & reliability report TPS7H3302-QMLP Total Ionizing Dose (TID) Report 17 Nov 2023
Application brief DLA Approved Optimizations for QML Products PDF | HTML 17 May 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note DDR VTT Power Solutions: A Competitive Analysis (Rev. A) 09 Jul 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note External Soft-Start Circuit for TPS7H3301-SP Power-Up Sequencing Applications 07 Jul 2016

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos