NEW

TPSM8S6B24S

ACTIVE

4V to 16V input 25A 4x stackable PMBus® power module with extended security

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Module Iout (max) (A) 25 Vin (min) (V) 2.95 Vin (max) (V) 16 Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 1100 Features Adjustable current limit, Current Sharing, Dynamic Voltage Scaling, EMI Tested, Enable, Frequency synchronization, Overcurrent protection, PMBus, Phase Interleaving, Power good, Remote Sense, Voltage Margining Control mode current mode Vout (min) (V) 0.5 Vout (max) (V) 5.5 Iq (typ) (µA) 18000 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Module Iout (max) (A) 25 Vin (min) (V) 2.95 Vin (max) (V) 16 Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 1100 Features Adjustable current limit, Current Sharing, Dynamic Voltage Scaling, EMI Tested, Enable, Frequency synchronization, Overcurrent protection, PMBus, Phase Interleaving, Power good, Remote Sense, Voltage Margining Control mode current mode Vout (min) (V) 0.5 Vout (max) (V) 5.5 Iq (typ) (µA) 18000 Duty cycle (max) (%) 85
QFM (MOY) 45 176 mm² 16 x 11
  • Integrated extended security feature
  • 4.25V to 16V with PVIN tied to AVIN with internal LDO
  • 2.95V to 16V with PVIN and AVIN split rail, or with external bias on VDD5
  • Integrated MOSFETs, inductors, and basic passives
  • Average current mode control with selectable internal compensation
  • 0.5V to 5.5V output voltage range from through pinstrap
  • 0.25V to 5.5V PMBus VOUT_COMMAND range
  • Extensive PMBus command set with telemetry for VOUT, IOUT, and die temperature
  • Differential remote sensing with an internal FB divider for < 1% VOUT error
  • –40°C to +125°C TJ
  • AVS and margining capabilities through PMBus
  • Multi function select (MSEL) pins for pinstrap programming PMBus defaults
  • Nine selectable switching frequencies from 275kHz to 1.1MHz
  • Frequency sync in, sync out
  • Supports prebiased output
  • 16mm × 11mm × 4.3mm, 45-pin MOY package
  • Create a custom design using the TPSM8S6B24S with the WEBENCH Power Designer
  • Integrated extended security feature
  • 4.25V to 16V with PVIN tied to AVIN with internal LDO
  • 2.95V to 16V with PVIN and AVIN split rail, or with external bias on VDD5
  • Integrated MOSFETs, inductors, and basic passives
  • Average current mode control with selectable internal compensation
  • 0.5V to 5.5V output voltage range from through pinstrap
  • 0.25V to 5.5V PMBus VOUT_COMMAND range
  • Extensive PMBus command set with telemetry for VOUT, IOUT, and die temperature
  • Differential remote sensing with an internal FB divider for < 1% VOUT error
  • –40°C to +125°C TJ
  • AVS and margining capabilities through PMBus
  • Multi function select (MSEL) pins for pinstrap programming PMBus defaults
  • Nine selectable switching frequencies from 275kHz to 1.1MHz
  • Frequency sync in, sync out
  • Supports prebiased output
  • 16mm × 11mm × 4.3mm, 45-pin MOY package
  • Create a custom design using the TPSM8S6B24S with the WEBENCH Power Designer

TPSM8S6B24S is a highly integrated, easy-to-use, non-isolated DC/DC buck power module with added manufacturer-specific PMBus commands. The addition of EXTENDED_WRITE_PROTECT and PASSKEY improves security against malicious access to the PMBus by restricting Write capability with greater resolution than the standard Write Protect command.

TPSM8S6B24S is a 25A power module and can source up to 100A with 4 × stackability. The device has an option to overdrive the internal 5V LDO with an external 5V supply to enable lower input voltage range down to 2.95V and improve the efficiency of the converter.

TPSM8S6B24S power module uses a proprietary fixed-frequency current-mode control with input feedforward and selectable internal compensation components for minimal size and stability over a wide range of output capacitances.

The PMBus interface with 1MHz clock support to provide a convenient, standardized digital interface for converter configuration as well as monitoring of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Back-channel communication between stacked devices enables all TPSM8S6B24S converters, powering a single output rail to share a single address to simplify system software, firmware design. Key parameters including output voltage, switching frequency, soft-start time, and overcurrent fault limits can also be configured through BOM selection without PMBus communication to support program free power up.

TPSM8S6B24S is a highly integrated, easy-to-use, non-isolated DC/DC buck power module with added manufacturer-specific PMBus commands. The addition of EXTENDED_WRITE_PROTECT and PASSKEY improves security against malicious access to the PMBus by restricting Write capability with greater resolution than the standard Write Protect command.

TPSM8S6B24S is a 25A power module and can source up to 100A with 4 × stackability. The device has an option to overdrive the internal 5V LDO with an external 5V supply to enable lower input voltage range down to 2.95V and improve the efficiency of the converter.

TPSM8S6B24S power module uses a proprietary fixed-frequency current-mode control with input feedforward and selectable internal compensation components for minimal size and stability over a wide range of output capacitances.

The PMBus interface with 1MHz clock support to provide a convenient, standardized digital interface for converter configuration as well as monitoring of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Back-channel communication between stacked devices enables all TPSM8S6B24S converters, powering a single output rail to share a single address to simplify system software, firmware design. Key parameters including output voltage, switching frequency, soft-start time, and overcurrent fault limits can also be configured through BOM selection without PMBus communication to support program free power up.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPSM8S6B24S , 2.95V to 16V, Single 25A , Synchronous, Buck Power Module, Up to 4 × Stackable, With PMBus® and Extended Write Protection datasheet PDF | HTML 28 Feb 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
QFM (MOY) 45 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos