Home Power management Gate drivers Isolated gate drivers
NEW

UCC23525

PREVIEW

5-A/5-A, 5.7kVRMS reinforced single-channel opto-compatible isolated gate driver with 12V UVLO

Product details

Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 5 Features Opto-compatible input Output VCC/VDD (max) (V) 30 Output VCC/VDD (min) (V) 13 Input threshold 4 mA Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 2121 Fall time (ns) 25 Undervoltage lockout (typ) (V) 12
Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 5 Features Opto-compatible input Output VCC/VDD (max) (V) 30 Output VCC/VDD (min) (V) 13 Input threshold 4 mA Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 2121 Fall time (ns) 25 Undervoltage lockout (typ) (V) 12
SOIC (DWY) 6 53.82 mm² 4.68 x 11.5
  • 5kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin replacement for opto isolated gate drivers
  • 5A source / 5A sink, peak output current
  • Maximum 36V output driver supply voltage
  • 12V VDD undervoltage lockout
  • Rail-to-rail output
  • 100ns (maximum) propagation delay
  • 25ns (maximum) part-to-part delay matching
  • 30ns (maximum) pulse width distortion
  • 200kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • Stretched SO-6 package with >8.5mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • 5kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin replacement for opto isolated gate drivers
  • 5A source / 5A sink, peak output current
  • Maximum 36V output driver supply voltage
  • 12V VDD undervoltage lockout
  • Rail-to-rail output
  • 100ns (maximum) propagation delay
  • 25ns (maximum) part-to-part delay matching
  • 30ns (maximum) pulse width distortion
  • 200kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • Stretched SO-6 package with >8.5mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C

The UCC23525 driversare opto-compatible, single-channel, isolated gate drivers for IGBTs, MOSFETs and SiC MOSFETs, with 5A source and 5A sink peak output current and 5kVRMSreinforced isolation rating. The high supply voltage range of 30V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. The UCC23525 can drive both low-side and high-side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design.

Performance highlights include high common-mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. The UCC23525 is offered in a stretched SO-6 package, supporting 5KVRMS reinforced isolation rating. The stretched SO-6 package has >8.5mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) >600V.

The UCC23525’s high performance and reliability makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

The UCC23525 driversare opto-compatible, single-channel, isolated gate drivers for IGBTs, MOSFETs and SiC MOSFETs, with 5A source and 5A sink peak output current and 5kVRMSreinforced isolation rating. The high supply voltage range of 30V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. The UCC23525 can drive both low-side and high-side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design.

Performance highlights include high common-mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. The UCC23525 is offered in a stretched SO-6 package, supporting 5KVRMS reinforced isolation rating. The stretched SO-6 package has >8.5mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) >600V.

The UCC23525’s high performance and reliability makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC23525 5A Source, 5A Sink, 5 kVRMS Reinforced, Opto-Compatible, Single-Channel Isolated Gate Driver datasheet (Rev. A) PDF | HTML 01 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC23513EVM-014 — UCC23513 3-A, 5-kVrms, single channel isolated gate driver with opto-compatible input EVM

UCC23513EVM-014 evaluation module is designed for evaluation of TI's 5-kVRMS isolated single-channel gate driver with opto compatible input, UCC23513. The input is current driven, requiring between 7 mA and 16 mA for device turn-on, and can be reverse biased for turn-off. The device is capable of (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (DWY) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos