ADS9219EVM

ADS9219 evaluation module

ADS9219EVM

Order now

Overview

The ADS9219 evaluation module (EVM) is a platform for evaluating the performance of the ADS9219, a two-channel, 18-bit, 20MSPS per channel successive approximation register (SAR) analog-to-digital converter (ADC) with integrated ADC driver and voltage reference. The ADS9219EVM includes a discrete high-speed signal chain using the THS4541 fully differential amplifier to evaluate the ADC's performance up to 1MHz of input signal bandwidth. The EVM daughterboard uses a standard FMC connector to interface with the TSWDC155EVM (sold separately) or other FPGA development boards. Computer software that works with the TSWDC155EVM only enables the user to communicate with the ADC over universal serial bus (USB), capture ADC conversion data and perform data analysis.

Features
  • ADS9219EVM has the hardware required for diagnostic testing and accurate performance evaluation of the ADS9219 ADC.
  • TSWDC155EVM controller (sold separately) provides all necessary digital I/O signals and power rails required for operating the ADS9219EVM.
  • Easy-to-use evaluation GUI for Microsoft® Windows® 10, 64-bit operating systems requires the TSWDC155EVM (sold separately) for operation.
  • The included software suite features graphical tools for data captures, histogram analysis, spectral analysis and linearity measurements.

  • TSWDC155EVM data capture card (sold separately)

Fully differential amplifiers
THS4541 High-Speed Differential I/O Amplifier

 

Precision ADCs
ADS9219 2-channel, 18-bit, 20 Msps/channel, w/ ADC Driver and Reference Driver in 5mm x 5mm QFN
Download View video with transcript Video

Order & start development

Evaluation board

ADS9219EVM — ADS9219 evaluation module

GUI for evaluation module (EVM)

ADS92XXEVM-GUI — GUI installer for the ADS9219EVM and ADS9227EVM

lock = Requires export approval (1 minute)
Supported products & hardware
Download options

ADS92XXEVM-GUI GUI installer for the ADS9219EVM and ADS9227EVM

close
Latest version
Version: 2.0
Release date: 01 Mar 2024
lock ADS92XXEVM-GUI-installer-v2.0.exe  — 134634 K

GUI Installer

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADS9219EVM ADS9219 evaluation module ADS9227EVM ADS9227 evaluation module

Documentation

Release Infomation

Evaluation GUI for the ADS9219EVM and ADS9227EVM.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide ADS9219 Evaluation Module User's Guide PDF | HTML 22 Apr 2024
Certificate ADS9219EVM EU Declaration of Conformity (DoC) 17 Apr 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos