BOOSTXL-ULN2003

Dual Stepper Motor Driver BoosterPack featuring ULN2003 and CSD17571Q2 NexFET™

BOOSTXL-ULN2003

Order now

Overview

The BOOSTXL-ULN2003 is 2A stepper motor driver kit which features TI's ULN2003A bipolar transistor array and the CSD1751Q2 NexFET™. This BoosterPack™ contains everything needed to drive up to 2 stepper motors or 8 channels, with up to 30V and supports both serial and parallel interfaces. This design features the SN74HC595 shift register to enable serial communication to reduce the number of GPIOs used. The switches on-board also enable parallel interface to directly control each channel for Motor 1 or Motor 2. The BOOSTXL-ULN2003 is ideal for those wishing to learn more about stepper motor driving and even high voltage sourcing design. This kit was designed to be compatible with all TI LaunchPads following the LaunchPad Pinout Standard, with primary software/firmware support being provided for the MSP-EXP430G2 LaunchPad with a MSP430G2553. This kit is also compatible with TI’s CC3100BOOST SimpleLink™ Wi-Fi® BoosterPack™ for internet of things (IoT) projects.

Features
  • 3.3V, 5V to 30V Selectable split rail supplies for analog and MCU
  • Supports up to 2.5A peak total current, 500mA per channel with up to 8 channels
  • Direct interface per channel or serial shift-register adressable inputs
  • Complete stepper motor driver stage in ultra small form factor (17.46mm x 22.23 mm)
  • Works with any Launchpad and Lauchpad XL enabled processors from TI (MSP430G2, MSP432P401, MSP430FR, CC3200, CC2650, etc.)
Low-side switches
ULN2003A 50-V, 7-ch darlington transistor array, -20C to 70C

 

MOSFETs
CSD17571Q2 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

 

Shift registers
SN74HC595 8-bit shift registers with 3-state output registers
Download View video with transcript Video

Order & start development

Development kit

BOOSTXL-ULN2003 — Dual Stepper Motor Driver BoosterPack featuring ULN2003 and CSD17571Q2 NexFET™

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Plug-in

SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN — Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs

lock = Requires export approval (1 minute)
Supported products & hardware
Download options

SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs

close
Latest version
Version: 1.50.00.00
Release date: 28 Jan 2020

Link to zip package of SimpleLink Sensor and Actuator Plugin

Checksum
lock = Requires export approval (1 minute)
Products
Digital temperature sensors
TMP116 0.2C digital temperature sensor, 64-bit non-volatile memory
Ultrasonic sensor AFEs
PGA460 Ultrasonic signal processor and transducer driver
Wi-Fi products
CC3220MODA SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module with antenna CC3220R SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM CC3220S SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM CC3220SF SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
Linear Hall-effect sensors
DRV5055 Ratiometric linear hall effect sensor with analog output
Humidity sensors
HDC2010 2% RH ultra-small, low-power digital relative humidity sensor HDC2080 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY
Precision ADCs
ADS7142-Q1 Automotive 2-channel 12-bit 140-kSPS I2C-compatible ADC with programmable threshold and host wake-up
Low-power 2.4-GHz products
CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash
Light sensors
OPT3001 Digital ambient light sensor (ALS) with high-precision human-eye response
Hardware development
Evaluation board
BOOSTXL-ADS7142-Q1 ADS7142-Q1 2-channel 12-bit 140-kSPS I2C-compatible ADC BoosterPack™ plug-in module BOOSTXL-BASSENSORS Sensors BoosterPack plug-in module for building automation BOOSTXL-PGA460 PGA460-Q1 ultrasonic sensor signal conditioning evaluation module with transducers LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
Development kit
BOOSTXL-ULN2003 Dual Stepper Motor Driver BoosterPack featuring ULN2003 and CSD17571Q2 NexFET™ CC3220S-LAUNCHXL CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

Documentation

SimpleLink Sensor and Actuator Plugin Documentation

Release Infomation

The SimpleLink Sensor and Actuator Plugin provides various sensor and actuator modules which work across SimpleLink SDKs. Examples are provided to demonstrate the use of each Sensor/Actuator module supported.

What's new

  • Added SysConfig support for all the examples
  • Added MQTT Sensor example for CC3220 devices
  • Removed LED, Button, TMP006 and TMP007 examples
  • Bug Fixes
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* User guide BOOSTXL-ULN2003 Dual Stepper Motor Driver BoosterPack Hardware 12 Apr 2016
Data sheet ULN200x, ULQ200x High-Voltage, High-Current Darlington Transistor Arrays datasheet (Rev. R) PDF | HTML 12 Feb 2024
Certificate BOOSTXL-ULN2003 EC Declaration of Conformity (DoC) (Rev. A) 02 Jan 2019
More literature BOOSTXL-ULN2003 BoosterPack QSG Insert 14 Sep 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01329 Configurable Stepper Driver for HVAC Louver and Motor Control Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos