New

PMP31236

Gate driver reference design for HybridPACK™ Drive IGBT modules

PMP31236

Design files

Overview

This reference uses six UCC5880-Q1 gate-drive ICs and six LM5180-Q1 isolated bias supplies to interface with and drive Infineon HybridPACK™ insulated-gate bipolar transistor (IGBT) modules. The isolated output voltage is +15 V and −8 V with 100-mA maximum output current each. The input voltage range on the primary side is from 8 V to 16 V.

Features
  • Tested design that provides isolated bias and isolated drive for high-power IGBTs
  • Complete isolated conversion for +15 V and −8 V rails from KL30
  • Gate drive strength adjustable on the fly through analog signals or SPI
  • Configurable through serial peripheral interface daisy chain
  • Advanced protection features in driver ease functional safety qualification
Output voltage options PMP31236.1 PMP31236.10 PMP31236.11 PMP31236.12 PMP31236.2 PMP31236.3 PMP31236.4 PMP31236.5 PMP31236.6 PMP31236.7 PMP31236.8 PMP31236.9
Vin (Min) (V) 6 6 6 6 6 6 6 6 6 6 6 6
Vin (Max) (V) 18 18 18 18 18 18 18 18 18 18 18 18
Vout (Nom) (V) 15 -8 15 -8 -8 15 -8 15 -8 15 -8 15
Iout (Max) (A) .1 .1 .1 .1 .1 .1 .1 .1 .1 .1 .1 .1
Output Power (W) 1.5 .8 1.5 .8 .8 1.5 .8 1.5 .8 1.5 .8 1.5
Isolated/Non-Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC DC DC DC DC DC DC DC DC
Topology Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode
Automotive
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT356.PDF (813 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBX8.PDF (1334 K)

Detailed schematic diagram for design layout and components

TIDMBX9.PDF (160 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBY0.PDF (995 K)

Detailed overview of design layout for component placement

TIDMBY2.ZIP (4808 K)

Files used for 3D models or 2D drawings of IC components

TIDCGH8.ZIP (638 K)

Design file that contains information on physical board layer of design PCB

TIDMBY1.PDF (4896 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5180-Q1Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
Isolated gate drivers

UCC5880-Q1Automotive, 20-A, isolated real-time variable IGBT/SiC MOSFET gate driver with advanced protection

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report Gate Driver Reference Design for HybridPACK™ Drive IGBT Module PDF | HTML Oct. 18, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos