VAR-3P-SOM-AM62

Variscite VAR-SOM-AM62 system on module for AM625 Arm Cortex-A53 1.4-GHz processor with GPU

VAR-3P-SOM-AM62

From: Variscite
Order now

Overview

The VAR-SOM-AM62 is a system on module (SOM) / computer on module (COM), combining a high-performance CPU, reduced power consumption and graphics capabilities. The SOM is a solution for industrial embedded products and power-sensitive edge devices and is powered by the 1.4-GHz Quad Cortex™-A53 TI AM625x with 400-MHz Cortex-M4F and 333-MHz PRU real-time co-processors.

This highly integrated platform’s connectivity options include certified single or dual-band WiFi, BT/BLE5.2, 3x CAN Bus, dual Gb ethernet, audio, camera in and dual USB. The platform supports full -40°C to 85°C industrial operating temperatures, integrated GPU graphics acceleration engine and dual LVDS display interface.

The VAR-SOM-AM62 is compatible with the VAR-SOM pin2pin family, which provides maximum scalability and leading-edge capabilities.

Features
  • 67.8-mm × 33-mm SO-DIMM module
  • 2x USB 2.0, 2x Gb ethernet
  • 802.11 ac/a/b/g/n + BT 5.2/Bluetooth® Low Energy
  • 512-MB to 4-GB DDR4, 8-GB to 128-GB eMMC memory
  • VAR-SOM pin2pin family
  • Linux Yocto, Debian OS, Boot2Qt, Android, FreeRTOS
Arm-based processors
AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Download View video with transcript Video
Photos courtesy of Variscite

Order & start development

Evaluation board

VAR-SOM-AM62 — System on module (SoM) / computer on module (CoM) with low power consumption based on AM625 1.4-GHz quad Cortex™-A53 processor with GPU

Evaluation board

VAR-DVK-AM62 — This product serves as a complete development platform for both evaluation and application development, which includes the SOM, carrier board and display

Evaluation board

VAR-STK-AM62 — This product serves as a complete development platform for both evaluation and application development, which includes the VAR-SOM-AM6 and carrier board

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM62X Software development kit for AM62 processors

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Variscite.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.