Select a version
MCU-PLUS-SDK-AM62X
MCU+ SDK for AM62x – RTOS, No-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
Products
Arm-based processors
Hardware development
Evaluation board
Development kit
Documentation
Documentation - START HERE
Documentation of performance numbers
Documentation Only Package
Download CCS 12.6.0 Version for Windows or Linux
Download Sysconfig 1.19.0 for Windows or Linux
Download ARM-CGT-CLANG 3.2.2.LTS for Windows or Linux
Build Sheet of supported features for AM62X
Release Information
Thank you for your interest in the AM62x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
What's new
- OSPI PHY tuning algorithm update for robustness. (DDR mode)
- GPMC timing parameters update to improve the performance
- Memcpy benchmark examples on DM R5F
- TIFS, RM and PM safety checker library and examples on DM R5F
- EPWM support on M4F
- DDR load measurement support
- DDR priming for inline ECC through BIST
- PLL configuration sequence update