NEW

TPS3842-Q1

PREVIEW

Automotive, 42V, small size nano-power undervoltage supervisor with programmable delay and de-glitch

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) Adjustable Features Low Quiescent Current, Reset time delay, Separate VDD & sense, Undervoltage monitor only Iq (typ) (mA) 0.00085 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.9 Supply voltage (max) (V) 42 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) Adjustable Features Low Quiescent Current, Reset time delay, Separate VDD & sense, Undervoltage monitor only Iq (typ) (mA) 0.00085 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.9 Supply voltage (max) (V) 42 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Wide supply voltage range: 1.9V to 42V
  • VDD, SENSE, and RESET are rated to 42V
  • Very low quiescent current: 850nA (typical)
  • High threshold accuracy: 0.5% (typical)
  • Fixed internal threshold voltages: 2.7V to 9.5V
  • Adjustable voltage variant: 0.7V
  • Capacitor programmable adjustable delay time with CTR pin
  • Capacitor programmable deglitch delay time with CTS pin
  • Open-drain, active-low output
  • Temperature range: –40°C to 125°C
  • Small size: SOT563 (DRL)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Wide supply voltage range: 1.9V to 42V
  • VDD, SENSE, and RESET are rated to 42V
  • Very low quiescent current: 850nA (typical)
  • High threshold accuracy: 0.5% (typical)
  • Fixed internal threshold voltages: 2.7V to 9.5V
  • Adjustable voltage variant: 0.7V
  • Capacitor programmable adjustable delay time with CTR pin
  • Capacitor programmable deglitch delay time with CTS pin
  • Open-drain, active-low output
  • Temperature range: –40°C to 125°C
  • Small size: SOT563 (DRL)

The TPS3842-Q1 is an automotive 42V input voltage supervisor with 850nA IDD and 1.5% accuracy, and a fast detection time. The TPS3842-Q1 can be connected directly to 12V battery for continuous monitoring of undervoltage (UV) conditions. The TPS3842-Q1 comes in a small DRL package for size constraint applications. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail. 1%, 5%, and 10% hysteresis voltage options are available to offer design flexibility to support voltage transients.

SENSE is decoupled from VDD and can monitor higher and lower voltages than VDD. Fixed threshold variants provide accurate low-Iq voltage monitoring. Adjustable threshold variants offer flexible undervoltage threshold setting with external resistors. TPS3842 offers capacitor programmable de-glitch on the SENSE with the CTS pin and capacitor programmable reset delay timing with the CTR pin.

The TPS3842-Q1 is an automotive 42V input voltage supervisor with 850nA IDD and 1.5% accuracy, and a fast detection time. The TPS3842-Q1 can be connected directly to 12V battery for continuous monitoring of undervoltage (UV) conditions. The TPS3842-Q1 comes in a small DRL package for size constraint applications. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail. 1%, 5%, and 10% hysteresis voltage options are available to offer design flexibility to support voltage transients.

SENSE is decoupled from VDD and can monitor higher and lower voltages than VDD. Fixed threshold variants provide accurate low-Iq voltage monitoring. Adjustable threshold variants offer flexible undervoltage threshold setting with external resistors. TPS3842 offers capacitor programmable de-glitch on the SENSE with the CTS pin and capacitor programmable reset delay timing with the CTR pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3760-Q1 ACTIVE Automotive 65-V overvoltage or undervoltage supervisor with sense, ultra-low IQ and delay Supports up to 42V input in a smaller package and lower IQ
TPS3808-Q1 ACTIVE Automotive, low-quiescent current programmable-delay supervisor Supports up to 42V input in a smaller package and lower IQ
NEW TPS3808E-Q1 ACTIVE Automotive, 600nA ultra-low quiescent current supervisor with programmable delay and manual reset Supports up to 42V input in a smaller package and lower IQ

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS3842-Q1 Automotive 42V Small Size, 850nA Undervoltage Supervisor With Programmable Delay and De-Glitch datasheet PDF | HTML 02 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-5X3 (DRL) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos