NEW

TLV9052-Q1

ACTIVE

Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 5 Slew rate (typ) (V/µs) 15 Vos (offset voltage at 25°C) (max) (mV) 1.6 Iq per channel (typ) (mA) 0.33 Vn at 1 kHz (typ) (nV√Hz) 20 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.5 Features Cost Optimized, EMI Hardened, Shutdown, Small Size CMRR (typ) (dB) 96 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -0.03
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 5 Slew rate (typ) (V/µs) 15 Vos (offset voltage at 25°C) (max) (mV) 1.6 Iq per channel (typ) (mA) 0.33 Vn at 1 kHz (typ) (nV√Hz) 20 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.5 Features Cost Optimized, EMI Hardened, Shutdown, Small Size CMRR (typ) (dB) 96 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -0.03
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40°C to 125°C, TA
  • High slew rate: 15V/µs
  • Low quiescent current: 330µA
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.33mV
  • Unity-gain bandwidth: 5MHz
  • Low broadband noise: 15nV/√Hz
  • Low input bias current: 2pA
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Scalable family of CMOS op amps for low-cost applications
  • Operational at supply voltages as low as 1.8V
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40°C to 125°C, TA
  • High slew rate: 15V/µs
  • Low quiescent current: 330µA
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.33mV
  • Unity-gain bandwidth: 5MHz
  • Low broadband noise: 15nV/√Hz
  • Low input bias current: 2pA
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Scalable family of CMOS op amps for low-cost applications
  • Operational at supply voltages as low as 1.8V

The TLV9051-Q1, TLV9052-Q1, and TLV9054-Q1 devices are single, dual, and quad operational amplifiers, respectively. The devices are designed for low voltage operation from 1.8V to 6.0V. The inputs and outputs can operate from rail to rail at a very high slew rate. These devices are an excellent choice for cost-constrained applications where low-voltage operation, high slew rate, and low quiescent current is needed. The capacitive-load drive of the TLV905x-Q1 family is 150pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads.

The TLV905x-Q1 family is easy to use due to the devices being unity-gain stable, including a RFI and EMI filter, and being free from phase reversal in an overdrive condition.

The TLV9051-Q1, TLV9052-Q1, and TLV9054-Q1 devices are single, dual, and quad operational amplifiers, respectively. The devices are designed for low voltage operation from 1.8V to 6.0V. The inputs and outputs can operate from rail to rail at a very high slew rate. These devices are an excellent choice for cost-constrained applications where low-voltage operation, high slew rate, and low quiescent current is needed. The capacitive-load drive of the TLV905x-Q1 family is 150pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads.

The TLV905x-Q1 family is easy to use due to the devices being unity-gain stable, including a RFI and EMI filter, and being free from phase reversal in an overdrive condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV905x-Q1 Automotive 5MHz, 15V/µs High Slew-Rate, RRIO, CMOS Op Amp datasheet (Rev. B) PDF | HTML 29 May 2024

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos