Home Power management Gate drivers Isolated gate drivers

UCC23511

ACTIVE

5.7kVrms 1.5A/2A single-channel opto-compatible isolated gate driver with 8 & 12V UVLO options

Product details

Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 1 Features Opto-compatible input Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 14 Input supply voltage (min) (V) 14 Input supply voltage (max) (V) 33 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 1500 Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12
Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 1 Features Opto-compatible input Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 14 Input supply voltage (min) (V) 14 Input supply voltage (max) (V) 33 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 1500 Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12
SOIC (DWY) 6 53.82 mm² 4.68 x 11.5
  • 5.7-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 1.5-A source / 2-A sink, peak output current
  • Maximum 33-V output driver supply voltage
  • 8-V (B) or 12-V VCC UVLO Options
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications (Planned):
    • 5.7-kVRMS isolation for 1 minute per UL 1577
    • 8000-VPKreinforced isolation per DIN V VDE V0884-11: 2017-01
    • CQC certification per GB4943.1-2011
  • 5.7-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 1.5-A source / 2-A sink, peak output current
  • Maximum 33-V output driver supply voltage
  • 8-V (B) or 12-V VCC UVLO Options
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications (Planned):
    • 5.7-kVRMS isolation for 1 minute per UL 1577
    • 8000-VPKreinforced isolation per DIN V VDE V0884-11: 2017-01
    • CQC certification per GB4943.1-2011

The UCC23511 is an Opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 1.5-A source and 2-A sink peak output current and 5.7-kVRMS reinforced isolation rating. The high supply voltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23511 can drive both low side and high side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (ediode) which means long term reliability and excellent aging characteristics compared to traditional LEDs. It is offered in a stretched SO6 package with >8.5mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) >600V. UCC23511’s high performance and reliability makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

The UCC23511 is an Opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 1.5-A source and 2-A sink peak output current and 5.7-kVRMS reinforced isolation rating. The high supply voltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23511 can drive both low side and high side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (ediode) which means long term reliability and excellent aging characteristics compared to traditional LEDs. It is offered in a stretched SO6 package with >8.5mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) >600V. UCC23511’s high performance and reliability makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet UCC23511 5-kV Single Channel Isolated Gate Driver datasheet (Rev. B) 25 Aug 2020
Certificate UCC23513 CQC Certificate of Product Certification 16 Aug 2023
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML 16 Dec 2021
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance 26 Oct 2021
EVM User's guide UCC2351x Evaluation Module User’s Guide (Rev. B) 09 Sep 2019

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos