CIRCUIT060009

Half-wave rectifier circuit

CIRCUIT060009

Overview

The precision half-wave rectifier inverts and transfers only the negative-half input of a time varying input signal (preferably sinusoidal) to its output. By appropriately selecting the feedback resistor values, different gains can be achieved. Precision half-wave rectifiers are commonly used with other op amp circuits such as a peak-detector or bandwidth limited non-inverting amplifier to produce a DC output voltage. This configuration has been designed to work for sinusoidal input signals between 0.2mVpp and 4Vpp at frequencies up to 50kHz.
Features
  • 5V Split supply 
  • Input: +/-0.2mVpp to +/-4Vpp 
  • Output: 0.1V to 2V
General-purpose op amps
OPA322 Single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) operational amplifier
MSP430 microcontrollers
MSP430FR2310 16 MHz integrated analog microcontroller with 2 KB FRAM, OpAmp, TIA, comparator with DAC, 10-bit ADC MSP430FR2311 16-MHz integrated analog microcontroller with 3.75-KB FRAM, OpAmp, TIA, comparator w/DAC, 10-bit ADC MSP430FR2353 24 MHz 105 C integrated analog microcontroller with 16 KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD MSP430FR2355 24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD
Precision op amps (Vos<1mV)
OPA2325 Dual precision, wide bandwidth, low noise, low power ADC driving op amp with RRIO and zero-crossover
Download View video with transcript Video

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Circuit design Half-Wave Rectifier Circuit (Rev. B) PDF | HTML 17 May 2024
* Circuit design Half-wave rectifier circuit with MSP430 smart analog combo (Rev. A) PDF | HTML 06 Mar 2020
E-book Analog Engineer’s Circuit Cookbook: Amplifiers (Rev. C) 18 Dec 2023
E-book Analog Engineer’s Circuit Cookbook: Amplifiers (Rev. B) 05 Oct 2022
Application note How to Use the Smart Analog Combo in MSP430™ MCUs (Rev. A) PDF | HTML 24 Oct 2019

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program
CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos