ADS8166
16-bit, 250-kSPS, 8-ch SAR ADC with VREF, VREF buffer and direct sensor interface
ADS8166
- Compact low-power data acquisition system:
- MUX breakout enables single external driver amplifier
- 16-bit SAR ADC
- Low-drift integrated reference and buffer
- 0.5 × VREF output for analog input DC biasing
- Excellent AC and DC performance:
- SNR: 92 dB, THD: –110 dB
- INL: ±0.3 LSB, 16-bit no missing codes
- Multiplexer with channel sequencer:
- Multiple channel-sequencing options:
- Manual mode, on-the-fly mode, auto sequence mode, custom channel sequencing
- Early switching enables direct sensor interface
- Fast response time with on-the-fly mode
- Multiple channel-sequencing options:
- System monitoring features:
- Per channel programmable window comparator
- False trigger avoidance with programmable hysteresis
- Enhanced-SPI digital interface:
- 1-MSPS throughput with 16-MHz SCLK
- High-speed, 70-MHz digital interface
- Wide operating range:
- External VREF input range: 2.5 V to 5 V
- AVDD from 3 V to 5.5 V
- DVDD from 1.65 V to 5.5 V
- –40°C to +125°C temperature range
The ADS816x is a family of 16-bit, 8-channel, high-precision successive approximation register (SAR) analog-to-digital converters (ADCs) operating from a single 5-V supply with a 1-MSPS (ADS8168),
500-kSPS (ADS8167), and 250-kSPS (ADS8166) total throughput.
The input multiplexer supports extended settling time, which makes driving the analog inputs easier. The output of the multiplexer and ADC analog inputs are available as device pins. This configuration allows one ADC driver op amp to be used for all eight analog inputs of the multiplexer.
The ADS816x features a digital window comparator with programmable high and low alarm thresholds per analog input channel. The single op-amp solution with programmable alarm thresholds enables low power, low cost, and smallest form-factor applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS816x 8-Channel, 16-Bit, 1-MSPS, SAR ADC With Direct Sensor Interface datasheet (Rev. C) | PDF | HTML | 05 Nov 2019 |
Application brief | Designing a Cost-Optimized DAQ Solution (Rev. B) | 24 Jun 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS8168EVM-PDK — ADS8168 8-channel 16-bit 1MSPS SAR ADC evaluation module performance demonstration kit (PDK)
The ADS8168 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8168 successive-approximation register (SAR) analog-to-digital converter (ADC). The ADS8168EVM-PDK includes the ADS8168EVM board, the precision host interface (PHI) (...)
ADS8166 TINA-TI Transient Reference Design
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
VQFN (RHB) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.