ADS8354
Dual 700kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC)
ADS8354
- 16-, 14-, and 12-Bit, Pin-Compatible Family
- Simultaneous Sampling of Two Channels
- Supports Fully-Differential Inputs
- High Speed:
- ADS8354: 16 Bits, 700 kSPS
- ADS7854: 14 Bits, 1 MSPS
- ADS7254: 12 Bits, 1 MSPS
- Excellent DC Performance:
- ADS8354:
- 16-Bit NMC DNL, ±2.5-LSB Max INL
- ADS7854:
- 14-Bit NMC DNL, ±1.5-LSB Max INL
- ADS7254:
- 12-Bit NMC DNL, ±1-LSB Max INL
- ADS8354:
- Excellent AC Performance:
- ADS8354:
- 93-dB SNR, –100-dB THD
- ADS7854:
- 88-dB SNR, –95-dB THD
- ADS7254:
- 72-dB SNR, –90-dB THD
- ADS8354:
- Dual, Programmable, and Buffered
2.5-V Internal Reference - Fully-Specified Over the Extended Industrial Temperature Range: –40°C to 125°C
- Small Footprint:
WQFN-16 (3-mm × 3-mm) and TSSOP-16
The ADS8354, ADS7854, and ADS7254 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs.
Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm × 3-mm) and TSSOP-16 packages.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADSxx54 Dual, High-Speed, 16-, 14-, and 12-Bit, Simultaneous-Sampling, Analog-to-Digital Converters datasheet (Rev. B) | PDF | HTML | 12 Aug 2014 |
EVM User's guide | ADS8354EVM-PDK Evaluation Module | PDF | HTML | 28 Apr 2023 | |
Product overview | Precision ADCs for Motor Encoders and Position Sensing | PDF | HTML | 27 Mar 2023 | |
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS8354EVM-PDK — ADS8354 Dual 16-Bit Simultaneous-Sampling SAR ADC Performance Demonstration Kit (PDK)
The ADS8354EVM-PDK is a platform for evaluating the performance of the ADS8354 device, which is a 16-bit, dual-channel, simultaneous-sampling, 700-kSPS, differential analog input, successive approximation register (SAR) analog-to-digital converter (ADC) that features an easy-to-use serial (...)
SBAC128 — ADSxx53EVM-PDK and ADSxx54EVM-PDK Software
Supported products & hardware
Products
Precision ADCs
Hardware development
Evaluation board
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00176 — Interface to Sin/Cos Encoders with High-Resolution Position Interpolation Reference Design
The design utilizes a 16-bit dual sample ADC with drop-in compatible 14- or 12-bit versions available, (...)
TIDA-00178 — Interface to a Sin/Cos Encoder with Sitara AM437x Reference Design
The design utilizes a 16-bit dual sample ADC with drop-in compatible 14- or 12-bit versions available, (...)
TIPD117 — Dual-channel data acquisition reference design for optical encoders, 12 bits, 1 MSPS
TIDA-00499 — Transient and Digital Fault Recorder AFE Using Differential Amplifiers and HS ADC Reference Design
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 16 | View options |
WQFN (RTE) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.