DLP780NEEVM

DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD)

DLP780NEEVM

Order now

Overview

The DLP® products DLP780NEEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.78-inch 1080p system. The DLP780NEEVM provides a solution for evaluating the 0.78-inch 1080p digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can display SPLASH, test patterns and video from the HDMI source on the DMD.

Features
  • 1080p (1920 × 1080) display resolution
  • 9.0-µm micromirror pitch
  • ±14.5° micromirror tilt (relative to flat surface)
  • Corner illumination
  • 2xLVDS input data bus
≥ 0.47-in array products
DLP780NE 0.78-inch 1080p DLP® digital micromirror device (DMD) DLPC4430 DLP® display controller for 1080p and WUXGA DMD
Download View video with transcript Video

Order & start development

Evaluation board

DLP780NEEVM — DLP780 evaluation module for 0.78-inch, 1080p, HEP digital micromirror device (DMD)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Design tool

DLP780NEEVM Board Design Files — DLPR117.ZIP (7349KB)

Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

lock = Requires export approval (1 minute)
Supported products & hardware
lock Download

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

close
Latest version
Version: 01.00.00.0A
Release date: 28 May 2024

Checksum
lock = Requires export approval (1 minute)
Products
≥ 0.47-in array products
DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP471NE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP471TE 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP472NE 0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device DLP472TE 0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD) DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD) DLP550HE 0.55-inch SVGA DLP® digital micromirror device (DMD) DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD) DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP650NE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP650TE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP651LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP651NE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP670RE 0.67-inch WUXGA DLP® digital micromirror device (DMD) DLP780NE 0.78-inch 1080p DLP® digital micromirror device (DMD) DLP780TE 0.78-inch 4K UHD DLP® digital micromirror device (DMD) DLP781NE 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD) DLP781TE 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD) DLP800RE 0.80-inch WUXGA DLP® digital micromirror device (DMD) DLP801RE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD) DLP801XE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD) DLPA100 DLP® driver for DLPC4420, DLPC4430 and DLPC7540 DLPA300 DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD DLPA4000 DLP® PMIC/LED driver for DMD DLPC4420 DLP® display controller for 4K UHD DMD DLPC4422 DLP® display controller for DMD DLPC4430 DLP® display controller for 1080p and WUXGA DMD DLPC7530 DLP(R) display controller for 1080p DMD DLPC7540 DLP® display controller for 4K UHD and 1080p DMD
≤ 0.47-in array pico products
DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD) DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD) DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD) DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD) DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD DLPC3420 DLP® display controller for DLP160AP (0.16 QnHD) DMD DLPC3421 DLP® display controller for DLP160CP (0.16 nHD) DMD DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3432 DLP® display controller for DLP230GP (0.23 qHD) DMD DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3434 DLP® display controller for DLP230KP (0.23 HD) DMD DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3436 DLP® display controller for DLP230NP (0.23 1080p) DMD DLPC3437 DLP® display controller for DLP3310 (0.33 1080p) DMD DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD DLPC6401 DLP® display controller for high-brightness portable displays DLPC6540 DLP® display controller for DLP471TP (0.47 4K UHD) DMD
UV products (< 400 nm)
DLP7000UV DLP® 0.7 XGA 2xLVDS UV Type-A DMD DLP9000XUV DLP® 0.90 High Speed WQXGA UV Type A DMD DLP9500UV DLP® 0.95 1080p 2xLVDS UV Type-A DMD
Visible products (420 to 700 nm)
DLP2010LC DLP® 0.2-inch WVGA digital micromirror device (DMD) DLP3010LC DLP® 0.3-inch 720p digital micromirror device (DMD) DLP4500 DLP® 0.45 WXGA DMD DLP4710LC DLP® 0.47-inch 1080p digital micromirror device (DMD) DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) DLP5500 DLP® 0.55 XGA DMD DLP670S DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) DLPC200 Digital Controller for DLP5500 DMD DLPC300 Digital Controller for DLP3000 DMD DLPC3470 DLP® display and light controller for DLP2010LC (0.2 WVGA) DMD DLPC3478 DLP® display and light controller for DLP3010LC (0.3 720p) DMD DLPC3479 DLP® display and light controller for DLP4710LC (0.47 1080p) DMD DLPC350 Digital Controller for DLP4500 DMD and DLP4500NIR DMD DLPC964 Digital Controller for DLP991UFLV digital micromirror device
Spectroscopy & optical networking products
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLP4500NIR DLP® 0.45 WXGA NIR DMD DLPC150 Digital Controller for the DLP2010NIR DMD
Exterior lighting & projection products
DLP2021-Q1 Automotive 0.2-inch DLP® digital micromirror device (DMD) DLP3021-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4621-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications DLP5531-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications DLP5531A-Q1 Automotive 0.55-inch DLP® digital micromirror device (DMD) DLP5533A-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x-Q1 chipsets DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Near-UV products (400 to 420 nm)
DLP300S 0.3-inch, 3.6-megapixel near-UV DLP® digital micromirror device (DMD) DLP301S 0.3-inch, 3.6-megapixel high-power near-UV DLP® digital micromirror device (DMD) DLP6500FLQ DLP® 0.65 1080p Type A DMD DLP6500FYE DLP® 0.65 1080p s600 DMD DLP7000 DLP® 0.7 XGA 2xLVDS Type-A DMD DLP9000 DLP® 0.90 WQXGA Type A DMD DLP9000X DLP® 0.90 High Speed WQXGA Type A DMD DLP9500 DLP® 0.95 1080p 2xLVDS Type-A DMD DLPA200 DLP® driver for DMD DLPC1438 DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs) DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices DLPC910 Digital controller for DLP6500FLQ, DLP6500FYE & DLP9000X/9000XUV digital micromirror devices
Display products
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530-Q1 DLP® automotive 0.55" digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) DLP5532-Q1 Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays DLP5534-Q1 DLP® automotive 0.55-inch 405nm digital micromirror device (DMD) DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset DLPC230S-Q1 DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
Near-infrared products (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD
Multi-channel ICs (PMICs)
DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Hardware development
Evaluation board
DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack DLP2021AM263Q1EVM DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection DLP2021LEQ1EVM DLP2021-Q1 evaluation module for dynamic ground projector DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module DLP3021LEQ1EVM DLP3021-Q1 dynamic ground projector evaluation module DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module DLP4620SQ1EVM DLP4620-Q1 evaluation module DLP4621Q1EVM DLP4621-Q1 evaluation module DLP470NEEVM DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD) DLP470TEEVM DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP4710EVM-LC DLP® 4710 Light control evaluation module DLP471TEEVM DLP471TE evaluation module for 4K UHD digital micromirror device (DMD) DLP472NEEVM DLP472NE 1080p,digital micromirror device (DMD)evaluation module DLP472TEEVM DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module DLP480REEVM DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD) DLP550HEEVM DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD) DLP550JEEVM DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD) DLP5530Q1EVM DLP5530-Q1 electronics evaluation module DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module DLP5532PROJHBQ1EVM DLP5532-Q1 evaluation module for high-brightness interior projector DLP5534Q1EVM DLP5534-Q1 electronics evaluation module DLP650LEEVM DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD) DLP650NEEVM DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD) DLP650TEEVM DLP650TE evaluation module for 4K UHD digital micromirror device (DMD) DLP660TEEVM DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP670REEVM DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD) DLP780NEEVM DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD) DLP780TEEVM DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP800REEVM DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD) DLPC4420AEVM DLPC4420 evaluation module for dual controller configuration with Altera FPGA DLPC4430EVM DLPC4430EVM evaluation module for single controller configuration DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers DLPDLCR160CPEVM DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP evaluation module DLPDLCR3010EVM-G2 DLP LightCrafter Display 3010EVM-G2 DLPDLCR3310EVM DLPDLCR3310 LightCrafter display evaluation module DLPDLCR470TEVM DLP470TE 4K UHD DMD evaluation module DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP evaluation module DLPDLCR660TEVM DLP660TE 4K UHD DMD Evaluation Module DLPLCR4500EVM DLP® LightCrafter™ 4500 DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR65FLQEVM DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD) DLPLCR65NEVM DLP650LNIR DMD evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR70EVM DLP7000 DMD evaluation board DLPLCR70UVEVM DLP7000UV DMD evaluation board DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCR90XEVM DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD DLPLCR90XUVEVM DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD DLPLCR95EVM DLP9500 DMD evaluation board DLPLCR95UVEVM DLP9500UV DMD evaluation board DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD) DLPLCRC410EVM DLPLCRC410 Evaluation Module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC910EVM DLPC910 evaluation module for DLP® LightCrafter™ controller DLPLCRC964EVM DLPC964 DLP® LightCrafter™ evaluation module DLPLCRDC4422EVM DLPC4422 Dual controller configuration evaluation module DLPM2000EVM DLP2000 optical engine evaluation module DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module
Development kit
DLP1PICOKIT DLP Pico Projector Development Kit
Optical module
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module DLP5530PGUQ1EVM DLP5530-Q1 Picture generation unit (PGU) projector evaluation module DLP5530PROJQ1EVM DLP5530-Q1 Interior projector evaluation module DLP5530PROJTGQ1EVM DLP5530-Q1 Interior projector evaluation module with true green LED DLP5531LEQ1EVM DLP5531-Q1 light engine evaluation module DLP5534PROJQ1EVM DLP5534-Q1 405nm projector evaluation module

Release Infomation

---------------------------------------------------------------------------------------------------------------------------

---------------------------------------------------------------------------------------------------------------------------

Copyright © 2024 Texas Instruments Incorporated - http://www.ti.com/        

---------------------------------------------------------------------------------------------------------------------------

---------------------------------------------------------------------------------------------------------------------------

 

Product name: DMD Diffraction Efficiency Calculator

Version: 1.0.0.0

Date:  May 2024

 

---------------------------------------------------------------------------------------------------------------------------

DESCRIPTION

---------------------------------------------------------------------------------------------------------------------------

The DMD Diffraction Efficiency Calculator is used to help customers understand how to model DMD diffraction patterns and diffraction efficiency with their specific DMD input parameters and will be modeled to the customers specific design.

 

---------------------------------------------------------------------------------------------------------------------------

REVISION HISTORY

---------------------------------------------------------------------------------------------------------------------------

* Initial release

 

---------------------------------------------------------------------------------------------------------------------------

RESTRICTIONS

---------------------------------------------------------------------------------------------------------------------------

* Tested on Windows 10.

 

---------------------------------------------------------------------------------------------------------------------------

CONTACT US

---------------------------------------------------------------------------------------------------------------------------

At http://e2e.ti.com/

---------------------------------------------------------------------------------------------------------------------------

---------------------------------------------------------------------------------------------------------------------------

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide DLPC4430EVM DLP® Display ≥0.47-in Array WUXGA/1080p/WXGA/XGA/SVGA Evaluation Module User's Guide PDF | HTML 18 Dec 2023
Certificate DLP780NEEVM EU Declaration of Conformity (DoC) 23 Aug 2023

Related design resources

Hardware development

EVALUATION BOARD
DLPC4430EVM DLPC4430EVM evaluation module for single controller configuration

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos