DLPDLCR160CPEVM is a prototype evaluation module and is available in limited quantities.
DLPDLCR160CPEVM
DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
DLPDLCR160CPEVM
Overview
The DLP® LightCrafter™ Display 0.16-nHD evaluation module (EVM) is designed to enable microcontroller (MCU)-generated graphics display without the need of a video processor. This opens new possibilities for affordable DLP free-form on-demand display implementations in industrial and personal electronic applications such as appliances, human machine interface, robotics and toys. This EVM features DLP160CP chipset including DLPC3421, 0.16-nHD (360x640) optical engine and MSPM0G3507 MCU for image generation out of the box. Visit DLPDLCR2000EVM for an EVM using microprocessor-driven (MPU) display applications (MPU not included).
Features
- Small form factor (66 mm x 56 mm)
- DLP display EVM capable of displaying MCU generated content
- Easily evaluate image display from Micro SD card
- MSPM0G MCU family compatible (JTAG and UART supported)
Arm Cortex-M0+ MCUs
Order & start development
DLPDLCR160CPEVM — DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
Release Infomation
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Copyright © 2024 Texas Instruments Incorporated - http://www.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Product name: DMD Diffraction Efficiency Calculator
Version: 1.0.0.0
Date: May 2024
---------------------------------------------------------------------------------------------------------------------------
DESCRIPTION
---------------------------------------------------------------------------------------------------------------------------
The DMD Diffraction Efficiency Calculator is used to help customers understand how to model DMD diffraction patterns and diffraction efficiency with their specific DMD input parameters and will be modeled to the customers specific design.
---------------------------------------------------------------------------------------------------------------------------
REVISION HISTORY
---------------------------------------------------------------------------------------------------------------------------
* Initial release
---------------------------------------------------------------------------------------------------------------------------
RESTRICTIONS
---------------------------------------------------------------------------------------------------------------------------
* Tested on Windows 10.
---------------------------------------------------------------------------------------------------------------------------
CONTACT US
---------------------------------------------------------------------------------------------------------------------------
At http://e2e.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Design files
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
User guide | DLPDLCR160CPEVM Software Programmer's Guide | PDF | HTML | 24 Apr 2024 | |
Technical article | How to enable a projected display in your next MCU application | PDF | HTML | 30 Jan 2024 | |
EVM User's guide | DLPDLCR160CPEVM DLP® LightCrafter™ Display 160CP Evaluation Module User's Guide | 28 Nov 2023 | ||
Certificate | DLPDLCR160CPEVM EU Declaration of Conformity (DoC) | 16 Nov 2023 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.