AWR6843AOPEVM

AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP

AWR6843AOPEVM

Order now

Overview

The AWR6843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use 60-GHz automotive mmWave sensor evaluation platform with integrated, short-range, wide field-of-view (FoV) AoP technology enabling direct connectivity to the mmWave sensors carrier card platform (MMWAVEICBOOST) and for stand-alone use. The EVM enables access to point-cloud data through a USB interface and raw analog-to-digital converter (ADC) data through a 60-pin high-speed connector.

AWR6843AOPEVM enables evaluation of in-cabin sensing applications, such as child-presence detection and occupant monitoring.

This kit is supported by standard mmWave tools and software, including mmWave studio (MMWAVE-STUDIO) and the mmWave software development kit (MMWAVE-SDK). AWR6843AOPEVM paired with MMWAVEICBOOST can interface with the MCU LaunchPad™ ecosystem.

Features
  • 60-GHz to 64-GHz mmWave sensor
  • Integrated on-package, 4 receive (RX), 3 transmit (TX), wide FoV antenna
  • Direct interface with MMWAVEICBOOST
  • Supports 60-pin high-speed interface for host-controlling interface
  • Stand-alone mode for form-factor deployment and testing
  • Single USB cable for power and data

  • AWR6843AOPEVM
  • Mounting stand
  • Plain washers
  • USB A male to Micro B male 3-ft cable
  • Pan-head screws
  • Quick-start guide
  • Warranty card (disclaimer sheet)

Automotive mmWave radar sensors
AWR6843AOP Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU

 

Digital temperature sensors
TMP112-Q1 Automotive ±0.5°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

 

Multi-channel ICs (PMICs)
LP87524B-Q1 Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs
Download View video with transcript Video

Order & start development

Evaluation board

AWR6843AOPEVM — AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

Supported products & hardware
Download options

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

close
Latest version
Version: 2.10.00.04
Release date: 13 May 2024
Products
Industrial mmWave radar sensors
IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator IWR1642 Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU IWR1843 Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator IWR1843AOP Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU IWR2243 76-GHz to 81-GHz industrial high-performance MMIC IWR6243 57-GHz to 64-GHz industrial high-performance MMIC IWR6443 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator IWR6843 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability IWR6843AOP Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP) IWRL1432 Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor IWRL6432AOP Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
Automotive mmWave radar sensors
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC AWR1443 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWR2243 76-GHz to 81-GHz automotive second-generation high-performance MMIC AWR2544 76-81GHz FMCW satellite Radar-on-Chip sensor AWR2944 Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar AWR6443 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843AOP Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWRL1432 Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor AWRL6432 Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor AWRL6432AOP Automotive, single-chip 57-GHz to 64-GHz mmWave radar sensor with antenna on package
Hardware development
Evaluation board
AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1443BOOST AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1843AOPEVM AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR2243BOOST AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR2544LOPEVM AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC AWR2944EVM AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection AWRL6432AOPEVM AWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor IWR1443BOOST IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1642BOOST IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1843BOOST IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWR6843ISK IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor IWR6843ISK-ODS IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor IWR6843LEVM IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor IWRL6432AOPEVM IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor

Release Infomation

See attached release notes

Online training

RADAR-ACADEMY — mmWave Radar Academy

Supported products & hardware

RADAR-ACADEMY mmWave Radar Academy

close
Latest version
Version: 1.30.00.07
Release date: 08 Nov 2023
Products
Automotive mmWave radar sensors
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC AWR1443 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWR2243 76-GHz to 81-GHz automotive second-generation high-performance MMIC AWR2544 76-81GHz FMCW satellite Radar-on-Chip sensor AWR2944 Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar AWR6443 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843AOP Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWRL1432 Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor AWRL6432 Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor AWRL6432AOP Automotive, single-chip 57-GHz to 64-GHz mmWave radar sensor with antenna on package
Industrial mmWave radar sensors
IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator IWR1642 Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU IWR1843 Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator IWR1843AOP Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU IWR2243 76-GHz to 81-GHz industrial high-performance MMIC IWR6243 57-GHz to 64-GHz industrial high-performance MMIC IWR6443 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator IWR6843 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability IWR6843AOP Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP) IWRL1432 Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor IWRL6432AOP Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
Hardware development
Evaluation board
AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1443BOOST AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1843AOPEVM AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR2243BOOST AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR2544LOPEVM AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC AWR2944EVM AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection AWRL6432AOPEVM AWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor IWR1443BOOST IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1642BOOST IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1843BOOST IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWR6843ISK IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor IWR6843ISK-ODS IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor IWR6843LEVM IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor IWRL6432AOPEVM IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor

Release Infomation

New Modules

  • Introduction -> What Does Radar Data Look Like?
    • This new module is focused on helping developers understand what the data coming off a TI radar sensor will look like
    • Discusses types of data such as Raw ADC data, Point Cloud, Tracks, Classifiers, and more will be added in future releases
    • Discusses how this data is typically communicated from the device
  • Technology Comparisons -> 24 GHz Radar
    • Discusses the tradeoffs between 24 GHz radar vs our 60GHz and 77GHz sensors
    • Includes technical implications as well as regulatory
  • Technology Comparisons -> Passive Infrared (PIR)
    • Discusses how PIR Sensors work, and their limitations due to their behavior
    • Discusses form factor advantages of radar replacement for PIR

Updates

  • Introduction -> Overview
    • Added introduction paragraph on what radar sensors excel at
  • Selecting the Right Radar Device -> Portfolio Overview
    • Portfolio Refresh to match what has launched on ti.com since last update
  • Selecting the Right Radar Device -> Frequency Choice and Regulations
    • Added information on regulations for automotive use cases
    • Added information on China Regulations
    • Updated FCC and ETSI references to better include all relevant regulations
GUI for evaluation module (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer

Supported products & hardware

MMWAVE-SENSING-ESTIMATOR-CLOUD mmWave sensing estimator cloud development on TI Resource Explorer

close
Latest version
Version: 2.4.0
Release date: 12 Apr 2024
Products
Automotive mmWave radar sensors
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC AWR1443 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWR2243 76-GHz to 81-GHz automotive second-generation high-performance MMIC AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843AOP Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWRL1432 Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor AWRL6432 Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor AWRL6432AOP Automotive, single-chip 57-GHz to 64-GHz mmWave radar sensor with antenna on package
Industrial mmWave radar sensors
IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator IWR1642 Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU IWR1843 Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator IWR1843AOP Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU IWR2243 76-GHz to 81-GHz industrial high-performance MMIC IWR6843 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability IWR6843AOP Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP) IWRL1432 Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor IWRL6432AOP Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
Hardware development
Evaluation board
AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1443BOOST AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1843AOPEVM AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR2243BOOST AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection AWRL6432AOPEVM AWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor IWR1443BOOST IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1642BOOST IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1843BOOST IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWR6843ISK IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor IWR6843ISK-ODS IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor IWR6843LEVM IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor IWRL6432AOPEVM IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor

Release Infomation

• IWRL6432AOP support for basic, advanced, and power tabs

• Silicon revision selector for power tab

• Additional warnings and errors added for xWR6432 to support the newest DFP released alongside device RTM.

 

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* User guide 60GHz mmWave Sensor EVMs (Rev. E) PDF | HTML 06 May 2022
Data sheet AWR6843AOP Single-Chip 60- to 64-GHz mmWave SensorAntennas-On-Package (AOP) datasheet (Rev. C) PDF | HTML 31 Jul 2022
More literature AWR6843AOPEVM Quick Start Guide 20 May 2021
Certificate AWR6843AOPEVM Declaration of Conformity (DoC) 01 Mar 2021
Certificate AWR6843AOPEVM EU RoHS Declaration of Conformity (DoC) 10 Nov 2020

Related design resources

Hardware development

EVALUATION BOARD
AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor MMWAVEICBOOST mmWave sensors carrier card platform

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843
IDE, CONFIGURATION, COMPILER OR DEBUGGER
MMWAVE-STUDIO mmWave studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos