SLLU376
December 2023
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Board Components and Pad Overview
2.2
Power Requirements
2.3
Default Operational Mode
2.4
Single Ended Bus (Controller Side) Modification Options
2.5
Differential Bus (RS-485) Modification Options
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
References
EVM User's Guide
RS485FLDPLXDRCEVM Evaluation Module