ADS1115EVM-PDK

ADS1115 evaluation module for 16-bit, 860-SPS four-channel delta-sigma ADC

ADS1115EVM-PDK

Order now

Overview

The ADS1115 evaluation module (EVM) performance demonstration kit (PDK) is a complete solution for evaluating the ADS1115, which is a 16-bit, ultra-small, low-power, precision analog-to-digital converter (ADC). Power and I/O are provided via USB connection and a simple software interface. Analog inputs can be connected to a terminal block providing either two differential inputs or four single-ended inputs.

Features
  • USB powered; no external power supply required
  • Includes a precision ADC motherboard (PAMBoard) that provides a convenient communication interface over a USB for power delivery and digital interface
  • Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 64-bit operating systems, Linux® 64-bit and macOS® software

  • ADS1115 EVM
  • PAMBoard
  • Micro-USB cable

Precision ADCs
ADS1014L 12-bit, 3.3-kSPS one-channel delta-sigma ADC with PGA, comparator and 1.8-V I²C bus voltage support ADS1015L 12-bit, 3.3-kSPS four-channel delta-sigma ADC with PGA, comparator and 1.8-V I²C bus voltage support ADS1114 16-Bit 860SPS 1-Ch Delta-Sigma ADC With PGA, Oscillator, Vref, Comparator, and I2C ADS1114-Q1 Automotive 16-Bit 860SPS 1-Ch Delta-Sigma ADC With PGA, Oscillator, Vref, Comparator, and I2C ADS1114L 16-bit, 860-SPS one-channel delta-sigma ADC with PGA, comparator and 1.8-V I²C bus voltage support ADS1115 16-bit, 860-SPS, 4-channel, delta-sigma ADC with PGA, oscillator, VREF, comparator and I2C ADS1115-Q1 Automotive 16-bit, 860-SPS, 4-ch, delta-sigma ADC with PGA, oscillator, VREF, comparator and I2C ADS1115L 16-bit, 860-SPS four-channel delta-sigma ADC with PGA, comparator and 1.8-V I²C bus voltage support
Download View video with transcript Video

Order & start development

Evaluation board

ADS1115V2EVM-PDK — ADS1115 evaluation module for 16-bit, 860-SPS four-channel delta-sigma ADC

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

ADS1X15EVM-PDK-GUI — ADS1015EVM-PDK and ADS1115EVM-PDK GUI

Support software

SBAC253 — PAMB Windows USB Drivers

Supported products & hardware
Download options

SBAC253 PAMB Windows USB Drivers

close
Latest version
Version: 4.2.0.0
Release date: 24 Sep 2024

Drivers Installer

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
INA220EVM INA220 evaluation module for 26-V, 12-bit, I²C output digital power monitor INA226EVM INA226 Evaluation Module INA228_237_238EVM INA228, INA237 & INA238 evaluation module INA229_239EVM INA229 & INA239 evaluation module INA230EVM INA230 evaluation module for 36-V, 16-bit, I²C output digital power monitor with alert INA234_236EVM INA232, INA234 and INA236 evaluation module for current/voltage/power monitors INA700EVM INA700 evaluation module for EZShunt™ Digital Power Monitor with built in shunt resistor INA740-INA741EVM INA740 and INA741 evaluation module for EZShunt™ Digital Power Monitor with built-in shunt resistor INA745-INA746EVM INA745 and INA746 evaluation module for EZShunt™ Digital Power Monitor with built-in shunt resistor INA780-INA781EVM INA780 and INA781 evaluation module for EZShunt™ Digital Power Monitor with built-in shunt resistor TI-SCB Sensor control board (SCB) for evaluation modules TMAG5273EVM TMAG5273 evaluation module for low-power, linear 3D Hall-effect sensor with I²C interface INA219EVM INA219 evaluation module INA231EVM INA231 evaluation module INA260EVM High Precision Current Shunt Monitor Evaluation Module INA423XEVM INA4230 and INA4235 evaluation module ADS1115EVM-PDK ADS1115 evaluation module for 16-bit, 860-SPS four-channel delta-sigma ADC ADS1015EVM-PDK ADS1015 12-bit, 3.3-kSPS, 4-channel, delta-sigma ADC evaluation module performance demonstration kit ADS1118EVM ADS1118 16-bit, 860-SPS, 4-channel, delta-sigma ADC evaluation module ADS1018EVM ADS1018 12-bit, 3.3-kSPS 4-channel, delta-sigma ADC evaluation module ADS1248EVM-PDK ADS1248 performance demonstration kit for 24-bit, 2-kSPS, eight-channel delta-sigma ADC ADS1148EVM-PDK ADS1148 performance demonstration kit for 16-bit 2-kSPS ADC with PGA for sensor measurement ADS7038Q1EVM-PDK ADS7038-Q1 8-channel, 1-MSPS, 12-bit ADC evaluation module performance demonstration kit (PDK) ADS7066EVM-PDK ADS7066 performance demonstration kit for eight-channel, 250-kSPS, 16-bit, internal-reference ADC BOOSTXL-ADS7142-Q1 ADS7142-Q1 2-channel 12-bit 140-kSPS I2C-compatible ADC BoosterPack™ plug-in module TLA2024EVM-PDK TLA2024 12-bit, 4-channel, delta-sigma ADC with VREF, oscillator, PGA and I2C evaluation module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/sbac253 or www.ti.com/lit/xx/sbac253a/sbac253a.zip has been migrated to a new user experience at www.ti.com/tool/download/SBAC253. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide ADS1x15V2EVM-PDK User's Guide PDF | HTML 25 Mar 2021
Certificate ADS1115V2EVM EU Declaration of Conformity (DoC) 30 Mar 2021
Data sheet ADS111x Ultra-Small, Low-Power, I2C-Compatible, 860-SPS, 16-Bit ADCs With Internal Reference, Oscillator, and Programmable Comparator datasheet (Rev. D) PDF | HTML 08 Jan 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos