IWR1443BOOST

IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

IWR1443BOOST

Order now

Overview

The IWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip IWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

IWR1443BOOST contains everything required to start developing on a low-power Arm® Cortex® R4F processor. The evaluation board includes onboard emulation for programming and debugging, onboard buttons, and LEDs for quick integration of a simple-user interface.

This kit is supported by mmWave tools and software, including mmWave Studio (MMWAVE-STUDIO) and the mmWave software development kit (MMWAVE-SDK).

The standard 20-pin BoosterPack headers make the evaluation board compatible with a wide variety of MCU LaunchPad development kits and enable easy prototyping.

Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor’s raw data via LVDS interface.

A 5-V, >2.5-A supply brick with a 2.1-mm barrel jack (center positive) is not included. TI recommends purchasing an external power supply that complies with applicable regional safety standards.

Features
  • Onboard antenna enables field testing
  • XDS110-based JTAG with serial-port interface for flash programming
  • UART-to-USB interface for control, configuration, and data visualization
  • TI LaunchPad development-kit interface to seamlessly connect to TI MCUs
  • CAN connector enables direct interface to car units

  • Micro USB cable (#3025010-03)
  • Mounting brackets with Bumpon™ (#36-625-ND, SJ61A1)
  • M3-size screws (#9027A146)
  • M3-size nuts (#90631A007 )
  • Jumpers (#SPC02SYAN)

Analog switches & muxes
TS3A5018 3.3-V, 2:1 (SPDT), 4-channel general-purpose analog switch

 

CAN transceivers
TCAN1042HGV-Q1 Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

 

Industrial mmWave radar sensors
IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator

 

Linear & low-dropout (LDO) regulators
TPS796 1-A, low-dropout voltage regulator with enable TPS7A8101-Q1 Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable TPS7A88 1-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

 

Multi-channel ICs (PMICs)
LP87524B-Q1 Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

 

Shunt voltage references
LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference
Download View video with transcript Video
Important note

IWR1443Boost is a prototype evaluation module.

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with data collection on IWR1443 for RF performance evaluation

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with running application demos on IWR1443

View package
HARDWARE AND SOFTWARE PACKAGE

Develop your application on IWR1443

View package

Order this hardware only

Evaluation board

IWR1443BOOST — IWR1443 single-chip 76-GHz to 81-GHz mmWave sensor evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* User guide IWR1443 Evaluation Module (IWR1443BOOST) mmWave Sensing Solution User's Guide (Rev. D) 19 May 2020
White paper The fundamentals of millimeter wave radar sensors (Rev. A) 27 Aug 2020
White paper mmWave radar sensors in robotics applications (Rev. A) 22 Jun 2020
Certificate IWR1443BOOST EC Declaration of Conformity (DoC) (Rev. A) 02 Jan 2019
Technical article Using mmWave sensors for intelligent safety guards in factory automation PDF | HTML 23 Aug 2018
Data sheet IWR1443 Single-Chip 76- to 81-GHz mmWave Sensor datasheet (Rev. C) PDF | HTML 15 Aug 2018
White paper Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) 17 May 2018
Technical article Catch your breath: Which is a better occupancy detector – mmWave or PIR? PDF | HTML 26 Mar 2018
Technical article The picture of the distance: Detecting range to help mmWave sensors understand the PDF | HTML 22 Feb 2018
Technical article A smarter world will arrive in waves PDF | HTML 09 Jan 2018
Technical article mmWave fundamentals: Range, velocity and angle PDF | HTML 01 Nov 2017
White paper Moving from legacy 24GHz to state-of-the-art 77GHz radar 06 Oct 2017
Technical article Bringing new intelligence to industrial applications with mmWave sensors PDF | HTML 16 May 2017
White paper Fluid-level sensing using 77GHz millimeter wave 17 Apr 2017
Functional safety information Drone safety and productivity enabled by mmWave sensors 07 Apr 2017

Related design resources

Hardware development

EVALUATION BOARD
DCA1000EVM DCA1000 evaluation module for real-time data capture and streaming

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) MMWAVE-STUDIO mmWave studio SYSCONFIG System configuration tool
SOFTWARE PROGRAMMING TOOL
UNIFLASH UniFlash flash programming tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos