IWRL6432BOOST is an easy-to-use 60GHz mmWave sensor evaluation kit based on IWRL6432 device with on board FR4-based antenna. This board enables access to point-cloud data and power-over-USB interface. The IWRL6432BOOST supports direct connectivity to the DCA1000EVM development kit.
This kit is supported by mmWave tools, demos and software, including the mmWave software development kit (MMWAVE-L-SDK) and Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor’s raw analog-to-digital (ADC) data capture. On board XDS110 enables software development via CCSTUDIO.
IWRL6432BOOST can interface with the MCU LaunchPad™ development kit ecosystem.
Features
- 57GHz to 64GHz mmWave sensor
- FR4-based PCB substrate
- Three receive (3RX) two transmit (2TX) antenna with 120° azimuth field of view (FoV) and 80° elevation FoV
- USB-powered, discrete DC/DC power-management solution; onboard capability for power-consumption monitoring
- Cost-optimized PCB rules: lower manufacturing cost, no micro vias, only through vias, no vias on ball grid array (BGA) pads
- Supports 60-pin high-speed interface for host-controlling interface, direct interface with DCA1000EVM and MCU LaunchPad development kit ecosystem