LAUNCHXL-CC1352P

CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

LAUNCHXL-CC1352P

Order now

Overview

This LaunchPad speeds development on devices with integrated power amplifier and multi-band radio support for concurrent Sub-1Ghz and 2.4-GHz operation. Protocols supported include Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4, and proprietary RF with the compatible CC13x2-CC26x2 SDK. Available variations feature different RF matching networks and power levels.

LAUNCHXL-CC1352P1: 868/915 MHz up to 20 dBm, 2.4 GHz up to 5 dBm

LAUNCHXL-CC1352P-2*: 868/915 MHz up to 14 dBm, 2.4 GHz up to 20 dBm

LAUNCHXL-CC1352P-4*: 433 MHz up to 14 dBm, 2.4 GHz up to 10 dBm

*Also supports CC2652P devices

Features
  • Broad band antenna support for Sub-1 GHz (868 MHz / 915 MHz / 433 MHz) and 2.4 GHz frequency bands
  • On-board emulator gets you started with instant code development
  • All IOs accessible on pin headers compatible with the LaunchPad/BoosterPack eco system

  • LaunchPad Board
  • Micro USB Cable
  • Quick Start Guide

Low-power 2.4-GHz products
CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier

 

Sub-1 GHz wireless MCUs
CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started developing with Sub-1 GHz

View package
HARDWARE AND SOFTWARE PACKAGE

Get started and develop with Bluetooth® low energy (BLE 5.x) solutions

View package
HARDWARE AND SOFTWARE PACKAGE

Get started and develop with multi-band wireless solutions

View package
HARDWARE AND SOFTWARE PACKAGE

Get started and develop with multi-protocol solutions

View package
HARDWARE AND SOFTWARE PACKAGE

Get started and develop with Zigbee® solutions

View package

Order this hardware only

Evaluation board

LAUNCHXL-CC1352P-2 — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Evaluation board

LAUNCHXL-CC1352P-4 — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Evaluation board

LAUNCHXL-CC1352P1 — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* User guide LAUNCHXL-CC1352P-2 Quick start guide (Rev. A) 30 Apr 2019
* User guide LAUNCHXL-CC1352P1 Quick start guide (Rev. A) 30 Apr 2019
Product overview TI Wi-SUN® FAN Stack - Software Overview (Rev. A) PDF | HTML 01 Nov 2023
Application note TI 15.4-Stack Software PDF | HTML 17 Oct 2023
Application note Choose the Best Out of Three Ultra-Low-Power Architectures for Your Wireless Sen (Rev. A) PDF | HTML 22 Jun 2021
Data sheet CC1352P SimpleLink™ High-Performance Multi-Band Wireless MCU With Integrated Power Amplifier datasheet (Rev. F) PDF | HTML 16 Feb 2021
Certificate LAUNCHXL-CC1352P-4 EU Declaration of Conformity (DoC) (Rev. A) 25 Jun 2020
White paper Deep dive into the tools and development kits of the SimpleLink™ MCU platform (Rev. B) 25 Sep 2019
Certificate LAUNCHXL-CC1352P1 EU Declaration of Conformity (DoC) (Rev. B) 04 Jun 2019
Certificate LAUNCHXL-CC1352P-2 EU Declaration of Conformity (DoC) (Rev. B) 04 Jun 2019
Application note Z-Stack End Dev Pwr Cons Measuremen w/ the SimpleLink™ Wireless MCU Family (Rev. B) PDF | HTML 17 May 2019
Technical article The “key” to security: Zigbee 3.0’s security features PDF | HTML 05 Feb 2019
Application note RF PCB Simulation Cookbook 09 Jan 2019
Product overview Electronic Smart Locks: Ultra-low power and Multi-Standard operation 05 Nov 2018
User guide LAUNCHXL-CC1352P-2 Quick start guide 09 Apr 2018
User guide LAUNCHXL-CC1352P1 Quick start guide 09 Apr 2018
White paper Thread and Zigbee for home and building automation 01 Mar 2018
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 28 Feb 2017

Related design resources

Hardware development

DEVELOPMENT KIT
BOOSTXL-ULPSENSE SimpleLink™ ULP Sense BoosterPack™ LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) ENERGYTRACE EnergyTrace Technology SENSOR-CONTROLLER-STUDIO Sensor Controller Studio

Design tools & simulation

CALCULATION TOOL
SMARTRFTM-STUDIO SmartRF Studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos