Select a version

Select a version

No results found. Please clear your search and try again.

MCU-PLUS-SDK-AM62X

MCU+ SDK for AM62x – RTOS, No-RTOS

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 09.02.01.06
Release date: 24 May 2024
Products
Arm-based processors
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors
Development kit
SK-AM62-LP AM62x starter kit for low-power Sitara™ processors

Documentation

Documentation - START HERE

Documentation of performance numbers

Download CCS 12.7.0 Version for Windows or Linux

Download Sysconfig 1.12.0 for Windows or Linux

Download ARM-CGT-CLANG 3.2.2.LTS for Windows or Linux

Build Sheet of supported features for AM62X

Release Information

Thank you for your interest in the AM62x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • Update in boot-time PLL init routine
  • FreeRTOS support for A53 is added (Single Core)
  • A53 Drivers: EMMC, GPIO, I2C, IPC, MCAN, McASP, McSPI, OSPI, SCI Client, SD, UART, UDMA, WDT
  • SBL booting FreeRTOS on A53: EMMC, OSPI, SD, UART