Download options
Latest version
Version: 04.06.00.01
Release date: 02 Feb 2024
MMWAVE MCUPLUS SDK Windows Installer
Checksum
MMWAVE MCUPLUS SDK Linux Installer
Checksum
TI Gallery APP for configuring mmWave sensors and visualizing the point cloud objects by SDK demo.
Checksum
Linux based Visualizer for configuring AWR2544 mmWave sensor and visualizing the 1D-FFT data sent over ethernet by SDK demo
Checksum
Products
Automotive mmWave radar sensors
AWR2243
—
76-GHz to 81-GHz automotive second-generation high-performance MMIC
AWR2944
—
Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar
AWR2544
—
76-81GHz FMCW satellite Radar-on-Chip sensor
Arm Cortex-R MCUs
AM2732
—
Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz
AM2732-Q1
—
Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security
Hardware development
Evaluation board
AWR2544LOPEVM
—
AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC
AWR2944EVM
—
AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC
Release Notes for MMWAVE_MCUPLUS_SDK
User Guide for MMWAVE_MCUPLUS_SDK
Download CCS 12.6.0 Version for Windows or Linux
Download SysConfig 1.19.0 for Windows or Linux
Software Manifest of Components inside MMWAVE_MCUPLUS_SDK
The MMWAVE MCUPLUS SDK enables the development of 2nd generation millimeter wave (mmWave) radar applications using TI mmWave sensors (see list of supported Platform / Devices).The SDK provides foundational components which will facilitate end users to focus on their applications.
- AWR2544: OOB Demo enabled for 16-bit Network packet CRC configuration through CLI
- AWR2544: BSS Logger for OOB Demo (Refer section 4.11 of SDK User Guide)
- AWR2544: Enabled APLL Short Circuit ESM
- AWR2544: LwIP stack is upgraded to 2.2.0 version
- AWR2544: Multi-time domain gPTP(IEEE 802.1AS) support enabled in TSN stack
- AWR2544: Integrated to Device Firmware Package version 2.4.13.0
Download options
Latest version
Version: 1.30.00.07
Release date: 08 Nov 2023
Products
Automotive mmWave radar sensors
AWR1243
—
76-GHz to 81-GHz high-performance automotive MMIC
AWR1443
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator
AWR1642
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU
AWR1843
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR1843AOP
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWR2243
—
76-GHz to 81-GHz automotive second-generation high-performance MMIC
AWR2544
—
76-81GHz FMCW satellite Radar-on-Chip sensor
AWR2944
—
Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar
AWR6443
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator
AWR6843
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR6843AOP
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWRL1432
—
Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor
AWRL6432
—
Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor
AWRL6432AOP
—
Automotive, single-chip 57-GHz to 64-GHz mmWave radar sensor with antenna on package
Industrial mmWave radar sensors
IWR1443
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator
IWR1642
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU
IWR1843
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator
IWR1843AOP
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU
IWR2243
—
76-GHz to 81-GHz industrial high-performance MMIC
IWR6243
—
57-GHz to 64-GHz industrial high-performance MMIC
IWR6443
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator
IWR6843
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
IWR6843AOP
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
IWRL1432
—
Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor
IWRL6432
—
Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
IWRL6432AOP
—
Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
Hardware development
Evaluation board
AWR1243BOOST
—
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module
AWR1443BOOST
—
AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR1642BOOST
—
AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR1642BOOST-ODS
—
AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module
AWR1843AOPEVM
—
AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor
AWR1843BOOST
—
AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR2243BOOST
—
AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module
AWR2544LOPEVM
—
AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC
AWR2944EVM
—
AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC
AWR6843AOPEVM
—
AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP
AWR6843ISK
—
AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module
AWRL1432BOOST
—
AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor
AWRL1432BOOST-BSD
—
AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection
AWRL6432AOPEVM
—
AWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor
AWRL6432BOOST
—
AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor
IWR1443BOOST
—
IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR1642BOOST
—
IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR1843BOOST
—
IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR6843AOPEVM
—
IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor
IWR6843ISK
—
IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor
IWR6843ISK-ODS
—
IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor
IWR6843LEVM
—
IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor
IWRL1432BOOST
—
IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor
IWRL6432AOPEVM
—
IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor
IWRL6432BOOST
—
IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor
New Modules
- Introduction -> What Does Radar Data Look Like?
- This new module is focused on helping developers understand what the data coming off a TI radar sensor will look like
- Discusses types of data such as Raw ADC data, Point Cloud, Tracks, Classifiers, and more will be added in future releases
- Discusses how this data is typically communicated from the device
- Technology Comparisons -> 24 GHz Radar
- Discusses the tradeoffs between 24 GHz radar vs our 60GHz and 77GHz sensors
- Includes technical implications as well as regulatory
- Technology Comparisons -> Passive Infrared (PIR)
- Discusses how PIR Sensors work, and their limitations due to their behavior
- Discusses form factor advantages of radar replacement for PIR
Updates
- Introduction -> Overview
- Added introduction paragraph on what radar sensors excel at
- Selecting the Right Radar Device -> Portfolio Overview
- Portfolio Refresh to match what has launched on ti.com since last update
- Selecting the Right Radar Device -> Frequency Choice and Regulations
- Added information on regulations for automotive use cases
- Added information on China Regulations
- Updated FCC and ETSI references to better include all relevant regulations
Download options
Latest version
Version: 03.01.03.01
Release date: 25 Mar 2024
lock
=
Requires export approval (1 minute)
Products
Automotive mmWave radar sensors
AWR2944
—
Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar
AWR2544
—
76-81GHz FMCW satellite Radar-on-Chip sensor
Hardware development
Evaluation board
AWR2544LOPEVM
—
AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC
AWR2944EVM
—
AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC
DCA1000EVM
—
DCA1000 evaluation module for real-time data capture and streaming
mmWave Studio GUI is designed to characterize and evaluate TI mmWave sensor devices. This package includes the GUI, associated tools and firmware for the performance evaluation of TI mmWave sensor devices. For more information please refer to the MMWAVE Studio User Guide and Release note.
This 3.1.3 version supports xWR2944 ES2.0 & AWR2544 ES1.0 device variants.