AWRL6432BOOST

AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor

AWRL6432BOOST

Order now

Overview

AWRL6432BOOST is an easy-to-use low-power 60GHz mmWave sensor evaluation kit for the AWRL6432 with an FR4-based antenna. This board enables access to point-cloud data and power-over-USB interfaces.

AWRL6432BOOST supports direct connectivity to DCA1000EVM. The BoosterPack is supported by mmWave tools, demonstrations and software, including the mmWave software development kit (MMWAVE-L-SDK) and Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).

Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor raw analog-to-digital (ADC) data capture. Onboard XDS110 enables software development via CCSTUDIO.

AWRL6432BOOST can interface with the MCU LaunchPad™ development kit ecosystem.

Features
  • 57GHz to 64GHz mmWave sensor
  • FR4-based PCB substrate
  • Three receive (3RX) two transmit (2TX) antenna with 120° azimuth field of view (FoV) and 80° elevation FoV
  • USB-powered, discrete DC/DC power-management solution; onboard capability for power-consumption monitoring
  • Cost-optimized PCB rules: lower manufacturing cost, no micro vias, only through vias, no vias on ball grid array (BGA) pads
  • Supports 60-pin high-speed interface for host-controlling interface, direct interface with DCA1000EVM and MCU LaunchPad development kit ecosystem

  • Micro-USB cable
  • Quick-start guide
  • Warranty card (disclaimer sheet)

Automotive mmWave radar sensors
AWRL6432 Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor

 

Analog switches & muxes
TS3A27518E 3.3-V, 2:1 (SPDT), 6-channel analog multiplexer with 1.8-V compatible control inputs TS3A44159 0.4-Ω on-state resistance, 3.3-V, 2:1 (SPDT), 4-channel analog switch TS3A5018 3.3-V, 2:1 (SPDT), 4-channel general-purpose analog switch

 

CAN transceivers
TCAN1042HGV-Q1 Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

 

Digital power monitors
INA228 85-V, 20-bit, ultra-precise, I2C output current/voltage/power/energy/charge monitor with alert

 

Digital temperature sensors
TMP112-Q1 Automotive ±0.5°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

 

ESD protection diodes
TPD4E004 Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

 

LVDS, M-LVDS & PECL ICs
SN65LVDS31-EP Enhanced product quad LVDS transmitter
Download View video with transcript Video

Order & start development

Evaluation board

AWRL6432BOOST — AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
IDE, configuration, compiler or debugger

MMWAVE-STUDIO-3G — mmWave studio GUI tools for third-generation parts (xWRLx432)

lock = Requires export approval (1 minute)
Supported products & hardware
Download options

MMWAVE-STUDIO-3G mmWave studio GUI tools for third-generation parts (xWRLx432)

close
Latest version
Version: 04.01.00.06
Release date: 19 Jul 2023

Checksum
lock = Requires export approval (1 minute)
Products
Automotive mmWave radar sensors
AWRL1432 Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor AWRL6432 Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor
Industrial mmWave radar sensors
IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor IWRL1432 Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor
Hardware development
Evaluation board
AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor DCA1000EVM DCA1000 evaluation module for real-time data capture and streaming IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor

Release Infomation

mmWave Studio GUI is designed to characterize and evaluate TI mmWave sensor devices. This package includes the GUI, associated tools and firmware for the performance evaluation of TI mmWave sensor devices. For more information please refer to the MMWAVE Studio User Guide and Release note.

This version supports the following device variants - AWRL6432, IWRL6432, AWRL1432 and IWRL1432. 

Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

Supported products & hardware
Download options

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

close
Latest version
Version: 2.10.00.04
Release date: 13 May 2024
Products
Industrial mmWave radar sensors
IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator IWR1642 Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU IWR1843 Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator IWR1843AOP Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU IWR2243 76-GHz to 81-GHz industrial high-performance MMIC IWR6243 57-GHz to 64-GHz industrial high-performance MMIC IWR6443 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator IWR6843 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability IWR6843AOP Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP) IWRL1432 Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor IWRL6432AOP Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
Automotive mmWave radar sensors
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC AWR1443 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWR2243 76-GHz to 81-GHz automotive second-generation high-performance MMIC AWR2544 76-81GHz FMCW satellite Radar-on-Chip sensor AWR2944 Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar AWR6443 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843AOP Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWRL1432 Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor AWRL6432 Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor AWRL6432AOP Automotive, single-chip 57-GHz to 64-GHz mmWave radar sensor with antenna on package
Hardware development
Evaluation board
AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1443BOOST AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1843AOPEVM AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR2243BOOST AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR2544LOPEVM AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC AWR2944EVM AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection AWRL6432AOPEVM AWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor IWR1443BOOST IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1642BOOST IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1843BOOST IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWR6843ISK IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor IWR6843ISK-ODS IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor IWR6843LEVM IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor IWRL6432AOPEVM IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor

Release Infomation

See attached release notes

Online training

RADAR-ACADEMY — mmWave Radar Academy

Supported products & hardware

RADAR-ACADEMY mmWave Radar Academy

close
Latest version
Version: 1.30.00.07
Release date: 08 Nov 2023
Products
Automotive mmWave radar sensors
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC AWR1443 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWR2243 76-GHz to 81-GHz automotive second-generation high-performance MMIC AWR2544 76-81GHz FMCW satellite Radar-on-Chip sensor AWR2944 Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar AWR6443 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843AOP Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWRL1432 Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor AWRL6432 Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor AWRL6432AOP Automotive, single-chip 57-GHz to 64-GHz mmWave radar sensor with antenna on package
Industrial mmWave radar sensors
IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator IWR1642 Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU IWR1843 Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator IWR1843AOP Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU IWR2243 76-GHz to 81-GHz industrial high-performance MMIC IWR6243 57-GHz to 64-GHz industrial high-performance MMIC IWR6443 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator IWR6843 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability IWR6843AOP Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP) IWRL1432 Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor IWRL6432AOP Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
Hardware development
Evaluation board
AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1443BOOST AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1843AOPEVM AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR2243BOOST AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR2544LOPEVM AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC AWR2944EVM AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection AWRL6432AOPEVM AWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor IWR1443BOOST IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1642BOOST IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1843BOOST IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWR6843ISK IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor IWR6843ISK-ODS IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor IWR6843LEVM IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor IWRL6432AOPEVM IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor

Release Infomation

New Modules

  • Introduction -> What Does Radar Data Look Like?
    • This new module is focused on helping developers understand what the data coming off a TI radar sensor will look like
    • Discusses types of data such as Raw ADC data, Point Cloud, Tracks, Classifiers, and more will be added in future releases
    • Discusses how this data is typically communicated from the device
  • Technology Comparisons -> 24 GHz Radar
    • Discusses the tradeoffs between 24 GHz radar vs our 60GHz and 77GHz sensors
    • Includes technical implications as well as regulatory
  • Technology Comparisons -> Passive Infrared (PIR)
    • Discusses how PIR Sensors work, and their limitations due to their behavior
    • Discusses form factor advantages of radar replacement for PIR

Updates

  • Introduction -> Overview
    • Added introduction paragraph on what radar sensors excel at
  • Selecting the Right Radar Device -> Portfolio Overview
    • Portfolio Refresh to match what has launched on ti.com since last update
  • Selecting the Right Radar Device -> Frequency Choice and Regulations
    • Added information on regulations for automotive use cases
    • Added information on China Regulations
    • Updated FCC and ETSI references to better include all relevant regulations
Software development kit (SDK)

MMWAVE-L-SDK — mmWave SDK for xWRL6432, IWRL6432AOP, and xWRL1432

lock = Requires export approval (1 minute)
Supported products & hardware
Download options

MMWAVE-L-SDK mmWave SDK for xWRL6432, IWRL6432AOP, and xWRL1432

close
Latest version
Version: 05.04.00.01
Release date: 01 Mar 2024

Windows Installer for the 05.04.00.01 SDK

Checksum

Linux Installer for the 05.04.00.01 SDK

Checksum
lock = Requires export approval (1 minute)
Products
Industrial mmWave radar sensors
IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor IWRL1432 Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor IWRL6432AOP Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
Automotive mmWave radar sensors
AWRL6432 Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor AWRL1432 Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor
Hardware development
Evaluation board
IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor IWRL6432AOPEVM IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor

Documentation

Manifest for the MMWAVE-L-SDK version 05.04.00.01 release.

Release Infomation

  • Building blocks
    • Integrated driver packages.
    • Power management framework to exercise different device low power modes .
    • Layered approach to programming analog front end (AFE).
  • FreeRTOS™ and no-RTOS support on Arm® Cortex®-M4F processor
  • Demonstrations and examples
    • FreeRTOS-based demos.
    • Out-of-box demo with easy configurability via low power visualizer GUI.
    • Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
    • Representation of “motion detect ” , "point cloud" and benchmarking data from demo via low power visualizer GUI.
    • Profiles tuned to common end-user scenarios, such as sensitivity to motion.
  • Tools
    • Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
    • SysConfig for the system code generation.

What's new

  • Device Support
    • IWRL6432 , IWRL6432AOP, AWRL6432, IWRL1432 , AWRL1432
  • Out-Of-box demo optimized for memory along with improved calibrations, RF monitoring,  and suport for ADC Streaming via DCA/SPI etc.
  • Support for 2D capon Data Processing Unit.
  • Support for M4F CMSIS-DSP Library.
  • Improved demo visualizer for performance and user experience.
GUI for evaluation module (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer

Supported products & hardware

MMWAVE-SENSING-ESTIMATOR-CLOUD mmWave sensing estimator cloud development on TI Resource Explorer

close
Latest version
Version: 2.4.0
Release date: 12 Apr 2024
Products
Automotive mmWave radar sensors
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC AWR1443 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWR2243 76-GHz to 81-GHz automotive second-generation high-performance MMIC AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843AOP Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWRL1432 Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor AWRL6432 Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor AWRL6432AOP Automotive, single-chip 57-GHz to 64-GHz mmWave radar sensor with antenna on package
Industrial mmWave radar sensors
IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator IWR1642 Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU IWR1843 Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator IWR1843AOP Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU IWR2243 76-GHz to 81-GHz industrial high-performance MMIC IWR6843 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability IWR6843AOP Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP) IWRL1432 Single-chip low-power 76-GHz to 81-GHz industrial mmWave radar sensor IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor IWRL6432AOP Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
Hardware development
Evaluation board
AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1443BOOST AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1843AOPEVM AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR2243BOOST AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection AWRL6432AOPEVM AWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor IWR1443BOOST IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1642BOOST IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1843BOOST IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWR6843ISK IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor IWR6843ISK-ODS IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor IWR6843LEVM IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor IWRL6432AOPEVM IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor

Release Infomation

• IWRL6432AOP support for basic, advanced, and power tabs

• Silicon revision selector for power tab

• Additional warnings and errors added for xWR6432 to support the newest DFP released alongside device RTM.

 

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate AWRL6432BOOST EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) 21 Feb 2024
EVM User's guide xWRL6432 Evaluation Module (xWRL6432BOOST) User's Guide PDF | HTML 05 Dec 2022

Related design resources

Hardware development

EVALUATION BOARD
DCA1000EVM DCA1000 evaluation module for real-time data capture and streaming

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-L-SDK mmWave software development kit (SDK) for xWRL1432 and xWRL6432
IDE, CONFIGURATION, COMPILER OR DEBUGGER
MMWAVE-STUDIO mmWave studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos