TMDSDSK5416

TMS320C5416 DSP Starter Kit (DSK)

TMDSDSK5416

Order now

Overview

The TMS320C5416 DSP starter kit (DSK) is a low-cost development platform designed to speed the development of power-efficient applications based on TI's TMS320C54x DSPs. The kit, which provides new performance-enhancing features such as USB communications and true plug-and-play functionality, gives both experienced and novice designers an easy way to get started immediately with innovative product designs.

The C5416 DSK offers the ability to detect, diagnose and correct DSK communications issues, download and step through code faster and get a higher throughput with Real Time Data Exchange (RTDX™).


The kit includes:

  • C5416 DSP Development Board -
  • C5416 DSK Code Composer Studio™ v2.1 IDE
  • Quick Start Guide
  • Technical Reference
  • Customer Support Guide
  • USB Cable
  • Universal Power Supply
  • AC Power Cord(s)

 

Daughter Cards - Add new functionality to your TI or Third Party DSP development board. Evaluate a wide range of data converters, prototype boards, new I/O interfaces and many other peripheral devices. These compliant cards will allow you to connect with TI DSKs and some TI EVMs seamlessly via common connectors (TMS320 Cross-Platform Daughtercard Specification). Other Cards that are not compliant may require glue logic or special cabling to work with TI DSP development boards.

Features

The TMS320C5416 features the TMS320C5416 DSP - the designer's choice for applications that require an optimized combination of power performance and area. With 160 MIPS performance, designers can use the 160 MHz device as the foundation for a range of signal processing applications, including speech compression/decompression, speech recognition, text-to-speech conversion, fax/data conversion and echo cancellation. Other hardware features of the TMS320C5416 DSK board include:

  • Embedded JTAG support via USB
  • High-quality 16-/20-bit stereo codec
  • Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 256K words of Flash and 64K words RAM
  • Expansion port connector for plug-in modules
  • On-board standard JTAG interface
  • +5V universal power supply

Software Tools - Designers can readily target the TMS32C5416 DSP through TI's robust and comprehensive Code Composer Studio development platform. The tools, which run on Windows© 98, Windows 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity. Code Composer Studio features for the TMS320C5416 DSK include:

  • A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, an a advanced editor with Code Mastro™ technology for faster code creation, data visualization, a profiler and a flexible project manager
  • DSP/BIOS™ real-time kernel
  • Target error recovery software
  • DSK diagnostic tool
  • "Plug-in" ability for third-party software for additional functionality


Target board specific Code Composer Studio development tools

Digital signal processors (DSPs)
TMS320LC542 Low power C54x fixed point DSP TMS320VC5401 Fixed-Point Digital Signal Processor TMS320VC5402 Digital Signal Processor TMS320VC5404 Digital Signal Processor TMS320VC5407 Digital Signal Processor TMS320VC5409A Fixed-Point DSP TMS320VC5410A Digital Signal Processor TMS320VC5416 Digital Signal Processor
Download View video with transcript Video

Order & start development

Evaluation board

TMDSDSK5416 — TMS320C5416 DSP Starter Kit (DSK)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TMDSDSK5416 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos