Visit TI at APEC
Come see how we are pushing power further
25-29 February | Long Beach, CA | Booth 1145
TI at APEC 2024
Push the limits of power with our latest power management innovations
We are in constant pursuit of pushing the limits of power. Whether you need to improve power density, extend battery life, reduce electromagnetic interference, preserve power and signal integrity, or maintain safety in the presence of high voltages, we're committed to work alongside you to help solve your power-management challenges.
Speaking sessions during APEC
Day and time (U.S. Pacific Time) | Session title | Authors, presenters, chairs | Session type and number |
---|---|---|---|
Tuesday, February 27 at 8:30 a.m. | WBG Applications | Reza Sharifi (chair) | Industry Session, IS02 |
Tuesday, February 27 at 8:30 a.m. | Gate Driver Applications | Sasikala Thangam (chair) | Industry Session, IS03 |
Tuesday, February 27 at 8:30 a.m. | Design of Power Supplies & Battery Chargers | Elisabetta Mahmutovic (chair) | Industry Session, IS06 |
Tuesday, February 27 at 8:55 a.m. | Choosing Suitable Gate Driver Protection Approach for High Power Systems | Sasikala Thangam | Industry Session, IS03.2 |
Tuesday, February 27 at 9:45 a.m. | Unique Challenges and Considerations for Half-Bridge Gate Driver in Bidirectional DC-DC Converters | Pankaj Pandey | Industry Session, IS03.4 |
Tuesday, February 27 at 11:05 a.m. | Power Supply Implications of the New USB Power Delivery 3.2 | Deric Waters | Industry Session, IS06.6 |
Tuesday, February 27 at 4:30 p.m. | Charging Infrastructure Expansion vs Powertrain Technology Advancement: Which should we prioritize for EV adoption? | Garrett Walker | RAP session 1 |
Wednesday, February 28 at 8:30 a.m. | GaN Auxiliary & Automotive Solutions | Joseph Khayat (chair) | Industry session, IS09 |
Wednesday, February 28 at 8:30 a.m. | Performance and Cost Comparison of Auxiliary Power Supply Topologies for Server Power Supply Units | John Gomez | Industry session, IS09.1 |
Wednesday, February 28 at 8:30 a.m. | EMI Comparison of Isolated Bias Supply Topologies | Pradeep Shenoy | Industry session, IS12.1 |
Wednesday, February 28 at 9:20 a.m. | A Common-Mode Active EMI Filter Circuit for a Three-Phase Automotive On-Board Charger | Ben Chan | Industry session, IS12.3 |
Wednesday, February 28 at 10:40 a.m. | Powering Automotive Processors: Meeting High Current (>100A) Demands and the Transition to a 48V Bus | Pradeep Shenoy | Industry session, IS09.5 |
Wednesday, February 28 at 11:30 a.m. | Design Review of Wide Vin 300W Off-Battery Converter for Powering Automotive Processors | Josh Mandelcorn | Industry session, IS09.7 |
Wednesday, February 28 at 11:30 a.m. | Driving Technology Advancements in Energy Storage Systems | Henrik Mannesson | Industry session, IS08.7 |
Wednesday, February 28 at 12:00 p.m. | To power density and beyond: Breaking through barriers to achieve the highest power density | Robert Taylor | Exhibitor presentation |
Wednesday, February 28 at 1:30 p.m. | POL & Multiphase DC DC Converters | Sombuddha Chakraborty (chair) | Technical lecture session, T17 |
Wednesday, February 28 at 1:30 p.m. | Deep-Dive into Switch Node Negative Transients in a Half-Bridge Design for High Voltage Applications | Leslie Marquez Arroyo | Industry session, IS17.1 |
Wednesday, February 28 at 2:20 p.m. | High Power Density 120W Adapter Design Using GaN Boost PFC and Active Clamp Flyback | Brian King | Industry session, IS17.3 |
Wednesday, February 28 at 2:45 p.m. | Achieve Robust Power Path Protection in High-Power High-density Servers Using eFuses | Abhinay Patil | Industry session, IS13.4 |
Wednesday, February 28 at 4:05 p.m. | Optimization of Asymmetric Half-Bridge Flyback Design with Dedicated GaN Device | Wenhung Huang | Industry session, IS17.6 |
Thursday, February 29 at 8:30 a.m. | Device Modeling & Simulation | Bing Lu (chair) | Technical lecture session T30 |
Thursday, February 29 at 10:30 a.m. | Demystifying Creepage and Clearance Distance for High-Voltage End Equipment | Thomas Labella | Industry session, IS23.5 |
Thursday, February 29 at 1:30 p.m. | Soft Switching DC DC Converters | Bing Lu (chair) | Technical lecture session, T34 |
Thursday, February 29 at 1:50 p.m. | Practical Design Methodology for a High Efficiency LLC Converter | Brent McDonald | Technical lecture session, T34.2 |
Thursday, February 29 at 1:55 p.m. | Insulation Specifications and Testing of Isolated Gate Drivers: A Comprehensive Overview | Ahmed Nabih | Industry session, IS29.2 |
Featured products
TI's new 100V integrated gallium nitride (GaN) power stages feature thermally enhanced dual-side cooled package technology to simplify thermal designs and achieve the highest power density in mid-voltage applications at more than 1.5kW/in3.
1.5W isolated DC/DC modules with integrated transformers are the industry's smallest and most power-dense, helping engineers shrink the isolated bias power-supply size in automotive and industrial systems by over 89%.
3-Phase GaN inverter for robot and servo drives
Watch this video to learn more about TI’s new 100V integrated GaN family
Increasing EV Power Density with Isolated DC/DC Modules
Watch this video to learn about TI’s newest isolated power module for HEV/EV applications.
Battery testing with GaN and C2000
50-A Quad-channel digital control battery tester reference design
Demo videos
USB-C PD3.1 introduced the Extended Power Range (EPR) which increased the USB-C maximum power to 240W at 48V. This video showcases USB-C Power Delivery and battery charging solutions acting as a 240W power source and 240W power sink.
Improve isolated power supply transient response with TI's opto-emulators
TI's new opto-emulators are designed to improve signal integrity, consume less power, and extend the lifetime of high-voltage applications.
48V to Core Automotive High Power Reference Design
Watch this video to learn about TI’s solution for meeting high power automotive demands and the transition to 48V.
Server and hardware accelerator motherboard power management solution
View TI’s new high power-density, and high efficiency server motherboard power design
High-performance, high-power SiC-based traction inverter system
Learn about this 800-V, 300kW SiC-based traction inverter system demo
Read about the latest power management trends
Learn how low IQ technologies can help you achieve ultra-low power without trade-offs in performance and cost.
Read how innovations in low-noise power devices are helping to mitigate system noise and improve accuracy and precision.
Learn how real-time control MCUs, gate drivers and bias supplies are improving the performance of next generation EV traction inverters.