NEW

LMH13000

ACTIVE

Integrated high-speed voltage-controlled current-output laser driver for lidar and time of flight

Product details

Available channels 1 Bandwidth (typ) (Hz) 250,000,000 Continuous current (max) (A) 1 Features LVDS interface, Short circuit protection, Thermal shutdown Iout (max) (A) 5 Iout (typ) (A) 4 Number of channels 1 Number of outputs 1 Rise time (typ) (s) 0.000001 Supply voltage (V) 3 to 5.5 Rating Catalog
Available channels 1 Bandwidth (typ) (Hz) 250,000,000 Continuous current (max) (A) 1 Features LVDS interface, Short circuit protection, Thermal shutdown Iout (max) (A) 5 Iout (typ) (A) 4 Number of channels 1 Number of outputs 1 Rise time (typ) (s) 0.000001 Supply voltage (V) 3 to 5.5 Rating Catalog
WQFN-HR (RQE) 13 10.5 mm² 3.5 x 3
  • Voltage-controlled current driver (current sink)
  • Supports output currents from 5mA to 5A
  • Drives continuous and pulsed currents
    • Rise time (tr): 800ps rise time
    • Pulse train: DC to 250MHz
  • Low-current and high-current modes
  • 18V tolerance on IOUT
  • Supports LVDS, TTL, CMOS logic
  • Wide power supply voltage: 3V to 5.5V
  • Monolithic laser driver eliminates the need for external FET
  • Integrated thermal shutdown and power-down
  • Voltage-controlled current driver (current sink)
  • Supports output currents from 5mA to 5A
  • Drives continuous and pulsed currents
    • Rise time (tr): 800ps rise time
    • Pulse train: DC to 250MHz
  • Low-current and high-current modes
  • 18V tolerance on IOUT
  • Supports LVDS, TTL, CMOS logic
  • Wide power supply voltage: 3V to 5.5V
  • Monolithic laser driver eliminates the need for external FET
  • Integrated thermal shutdown and power-down

The LMH13000 is a voltage-controlled current source that enables accurate current control for driving lasers and other current control loads. The LMH13000 supports fast rise and fall times (< 1ns) for pulsed current-output applications without the need for an external FET. The LMH13000 can drive multiple laser types including: edge-emitting lasers (EEL), vertical-cavity surface-emitting lasers (VCSEL), and more. The VSET pin accurately adjusts the load current to compensate against variations for temperature and aging of the laser diode.

The LMH13000 delivers up to 1A-continuous or 5A-pulsed current depending on frequency, duty cycle, and heat dissipation. The high output impedance allows multiple LMH13000 to be paralleled easily. The LMH13000 comes in a TI proprietary HotRod™ package. This package eliminates the internal bond wires that help achieve a very low inductance in the high-current path, thereby enabling the design to achieve faster current rise and fall times. The integrated thermal shutdown protects the die in case of excessive die temperature. The LVDS inputs (EP and EN) enable control of the output current on-time, frequency, and duty cycle. The LMH13000 operates between 3V to 5.5V, with a specified ambient temperature range of –40°C to +125°C (maximum die temperature of 150°C).

The LMH13000 is a voltage-controlled current source that enables accurate current control for driving lasers and other current control loads. The LMH13000 supports fast rise and fall times (< 1ns) for pulsed current-output applications without the need for an external FET. The LMH13000 can drive multiple laser types including: edge-emitting lasers (EEL), vertical-cavity surface-emitting lasers (VCSEL), and more. The VSET pin accurately adjusts the load current to compensate against variations for temperature and aging of the laser diode.

The LMH13000 delivers up to 1A-continuous or 5A-pulsed current depending on frequency, duty cycle, and heat dissipation. The high output impedance allows multiple LMH13000 to be paralleled easily. The LMH13000 comes in a TI proprietary HotRod™ package. This package eliminates the internal bond wires that help achieve a very low inductance in the high-current path, thereby enabling the design to achieve faster current rise and fall times. The integrated thermal shutdown protects the die in case of excessive die temperature. The LVDS inputs (EP and EN) enable control of the output current on-time, frequency, and duty cycle. The LMH13000 operates between 3V to 5.5V, with a specified ambient temperature range of –40°C to +125°C (maximum die temperature of 150°C).

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH13000RQEEVM — LMH13000 evaluation module

The LMH13000RQEEVM is the evaluation module (EVM) for the LMH13000, a high-speed output current driver in a 13-pin WQFN-HR (HotRod™) package. This EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LMH13000 TINA-TI SPICE Model and Reference Design (Rev. B)

SLOM525B.ZIP (9 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RQE) 13 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos