TMCS1123

ACTIVE

Product details

Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Rating Catalog Sensitivity (typ) (mV/mT) 25, 38.5, 50, 75, 100, 150 Input offset current (±) (max) (mA) 40, 42, 45, 60 Input offset current drift (±) (typ) (µA/°C) 133, 150, 160, 200 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Iq (max) (mA) 14 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Propagation delay time (typ) (ns) 130 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Rating Catalog Sensitivity (typ) (mV/mT) 25, 38.5, 50, 75, 100, 150 Input offset current (±) (max) (mA) 40, 42, 45, 60 Input offset current drift (±) (typ) (µA/°C) 133, 150, 160, 200 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Iq (max) (mA) 14 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Propagation delay time (typ) (ns) 130 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
SOIC (DVG) 10 106.09 mm² (10.3 mm × 10.3 mm)
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±2µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Response time: 1µs
    • Propagation delay: 110ns
    • Overcurrent detection response: 100ns
  • Overcurrent detection MASK (TMCS1123D71)
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 25mV/A to 150mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±2µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Response time: 1µs
    • Propagation delay: 110ns
    • Overcurrent detection response: 100ns
  • Overcurrent detection MASK (TMCS1123D71)
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 25mV/A to 150mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1123 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature 1.4%and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage.

Integrated shielding enables excellent common-mode rejection and transient immunity. Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

The TMCS1123 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature 1.4%and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage.

Integrated shielding enables excellent common-mode rejection and transient immunity. Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet TMCS1123 Precision 250kHz Hall-Effect Current Sensor With Reinforced Isolation Working Voltage , Overcurrent Detection and Ambient Field Rejection datasheet (Rev. D) PDF | HTML May 12, 2026
Application note PCB Thermal Analysis of In-Package Magnetic Current Sensors (Rev. A) PDF | HTML Sep 21, 2026
Application note A Comparison of Fused Lead Frame and Non-Fused Lead Frame Variants of Hall Effect Current Sensors (Rev. A) PDF | HTML Mar 26, 2026
Application note Functional Safety Concept in On-Board Charger System PDF | HTML Jan 7, 2026
Technical article Design considerations of a 10kW single-phase string inverter based on TI GaN FETs PDF | HTML Mar 21, 2025
Application note Summary of Solar Application Scenarios Using In-package Hall-effect Current Sensors PDF | HTML Mar 19, 2025
Technical article Simplifying high-voltage sensing with Hall-effect current sensors PDF | HTML Jan 5, 2024
Application brief Current Sensing Applications in Communication Infrastructure Equipment (Rev. C) PDF | HTML Aug 8, 2023
Application brief Current Sensing in Collaborative and Industrial Robotic Arms (Rev. B) PDF | HTML Jul 24, 2023
Application brief Improving Power Amplifier Efficiency With Current Monitors (Rev. B) PDF | HTML Jul 24, 2023
Application brief Low-Drift, Precision, In-Line Isolated Magnetic Motor Current Measurements (Rev. A) Jul 24, 2023
Product overview Current Sensing With Isolated Magnetic Hall-Effect Current Sensors PDF | HTML Jul 18, 2023
Certificate TMCS1123CEVM EU Declaration of Conformity (DoC) Jun 14, 2023
Certificate TMCS1123BEVM EU Declaration of Conformity (DoC) Jun 14, 2023
Certificate TMCS1123AEVM EU Declaration of Conformity (DoC) (Rev. A) Jun 13, 2023
Application brief Precision Designs with Non-Ratiometric Magnetic Current Sensors Jul 1, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)

The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMCS1123EVM — TMCS1123 evaluation module for isolated Hall-effect current sensing

The TMCS1123EVM evaluation module (EVM) is intended to facilitate rapid, convenient use of the TMCS1123, an isolated Hall-effect precision current sense monitor using an internal ratiometric reference. This EVM allows the user to push the maximum operating current through the Hall-input side while (...)
User guide: PDF | HTML
Supported products & hardware
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x1A)

SBOMCQ1.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x2A)

SBOMCQ2.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x3A)

SBOMCQ3.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x4A)

SBOMCQ4.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x5A)

SBOMCQ5.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1123 and TMCS1123-Q1 TINA-TI Reference Design

SBOMCQ6.ZIP (106 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

CS-MAGNETIC-ERROR-TOOL-CALC — Hall-Effect Current Sensor Comparison and Error Tool

Hall-Effect Current Sensor Comparison and Error Tool
Supported products & hardware
Reference design

TIDA-010257 — 10kW Vienna rectifier-based, three-phase power factor correction reference design

The Vienna rectifier power topology is used in high-power, three-phase power factor correction applications such as appliances, electric vehicle (EV) chargers, and telecom rectifiers. Control design of the rectifier can be complex. This reference design illustrates a method to control the power (...)
Supported products & hardware
Reference design

TIDA-010933 — 1.6kW, bidirectional micro inverter based on GaN reference design

This reference design shows a four-input bidirectional 1.6kW GaN-based microinverter with energy storage capability.
Supported products & hardware
Reference design

TIDA-010937 — Isolated low delay high PWM rejection Hall current sense reference design with digital interface

This reference design demonstrates an accurate low latency reinforced isolated bidirectional current sense system using the TMCS1123 precision Hall-effect current sensor for reliable phase current and DC-link current sensing with three phase inverters up to ±62A and less than 100ns over-current (...)

Supported products & hardware
Reference design

TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design

This reference design provides an overview into the implementation of a GaN-based single-phase string inverter with bidirectional power conversion system for battery energy storage systems (BESS). The design consists of two string inputs, each able to handle up to 10 photovoltaic (PV) panels in (...)

Supported products & hardware
Reference design

TIDA-011008 — 3.6kW, GaN-based single-phase string inverter reference design

This reference design provides an overview into the implementation of a GaN-based single-phase string inverter. The design consists of one string input, able to handle up to 10 photovoltaic (PV) panels in series. The nominal rated power from string inputs to a single-phase grid connection at 230V (...)

Supported products & hardware
Reference design

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DVG) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos