UCC27201A-Q1
- AEC-Q100 qualified for automotive applications: device temperature grade 1
- –40°C to +150°C junction temperature range
- Negative voltage handling on HS: -18V
- Drives two N-channel MOSFETs in high-side/low-side configuration
- Maximum boot voltage: 120V
- Maximum VDD voltage: 20V
- On-chip 0.65V VF, 0.65Ω RD bootstrap diode
- 22ns propagation delay times
- 3A sink, 3A source output currents
- 8ns rise and 7ns fall time with 1000pF load
- 1ns delay matching
- Undervoltage lockout for high-side and low-side driver
- Offered in 8-pin PowerPad™ SOIC-8 (DDA)
The UCC27201A-Q1 high frequency N-Channel MOSFET driver includes a 120V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-Channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1ns between the turn-on and turn-off of each other. In order to improve performance in noisy power supply environments the UCC27201A-Q1 has the ability to withstand an absolute maximum of -18V on its HS pin.
An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.
The UCC27201A-Q1 has TTL-compatible thresholds and is offered in an 8-pin SOIC with a thermal pad.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27201 and UCC27201A PSpice Transient Model (Rev. B)
UCC27201 and UCC27201A TINA-TI Transient Reference Design (Rev. A)
UCC27201 and UCC27201A TINA-TI Transient Spice Model (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00281 — Automotive 48-V, 1-kW Motor Drive Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HSOIC (DDA) | 8 | Ultra Librarian |
VSON (DMK) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.