CC2541EMK

CC2541 Evaluation Module Kit

CC2541EMK

Order now

Overview

The CC2541 Evaluation Module Kit contains two CC2541 Bluetooth low energy Evaluation Modules, which can be used either as standalone modules (requires a power source and a simple carrier board like the SoC Battery Board, or connected to e.g. the SmartRF05EB Evaluation Boards (included in the CC2540DK) for full control from the PC.

The evaluation modules can be used as a reference board for prototyping and for verifying the performance of the CC2541 RF IC.

Features

The CC2541EMK includes:

  • 2 x CC2541EM Evaluation Modules
  • 2 x 2.4 GHz Antennas
  • Documentation

 

Low-power 2.4-GHz products
CC2541 Bluetooth® Low Energy and proprietary wireless MCU

 

Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU
Download View video with transcript Video

Order & start development

Daughter card

CC2541EMK — CC2541 Evaluation Module Kit

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Software development

DRIVER OR LIBRARY
BLE-STACK Bluetooth Low Energy software stack
SOFTWARE PROGRAMMING TOOL
FLASH-PROGRAMMER SmartRF Flash Programmer

Design tools & simulation

CALCULATION TOOL
SMARTRFTM-STUDIO SmartRF Studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos