Clock jitter cleaners
Employ SiGe and BAW tech to craft jitter cleaners for high-speed communication, data converter clocking, and timing-sensitive applications
Browse by category
Select by function
Integrated BAW VCO
Achieve improved phase-noise performance using our jitter cleaners with integrated bulk-acoustic-wave (BAW) voltage-controlled oscillators (VCOs)
Space and high reliability
Operate in space, harsh and automotive environments with radiation-hardened, extended-temperature and automotive grade devices
Learn more about TI clock jitter cleaners and BAW technology
Space products for critical designs
Our radiation-hardened clocking solutions solve clocking requirements for radio-frequency front ends and data processing.
Building on our 60 years of expertise in the space market, our radiation-hardened systems knowledge can help you meet your mission-critical design requirements and achieve space-grade certification faster, from low earth orbit to deep-space missions.
In addition to the traditional radiation-hardened ceramic (QML-V) packages we also offer products in
- Radiation-hardened plastic (QML-P) packages with SEL ≥65MeV⋅cm2/mg and TID ≥100krad (Si)
- Radiation-tolerant plastic (space EP) with SEL ≥43MeV⋅cm2/mg and TID ≥30krad (Si)
All of our space-grade products at your fingertips
How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A)
Featured products for Radiation hardened
High-performance synchronizers and RF synthesizers
Our clocking portfolio spans from clock-distribution solutions to high-performance network synchronizers and RF synthesizers.
- Supports JESD204B and JESD204C applications by providing phase-synchornized clocking and SYSREF signals to data converters, field-programmable gate arrays and systems-on-a-chip (SoCs)
- IEEE 1588v2 Precision Time Protocol (PTP) software provides full timing support with 1pps signal deviation ±2ns that meets Class D performance for ITU-T profiles and partial timing support, less than ±1µs with PDVs in excess of 230µs
How to Phase Synchronize Multiple LMX2820 Devices
ITU-T G.8262 Compliance Test Results for the LMK5C33216
JESD204B and JESD204C reference design
Featured products for IEEE 1588 and PTP
Improved jitter performance advantages
BAW technology ultra-low jitter performance meets the stringent clocking requirements of 800Gbps and 1.6TBps Ethernet-based networks and 5G/6G wireless infrastructure applications.
- Voltage-controlled BAW oscillator (VBCO): Our network synchronizers incorporate BAW technology as a VCO that provide at least a 20dB advantage over traditional LC-tuned VCOs and resulting in clocks with <50fs jitter performance.
- BAW reference clock: Our BAW-based oscillators and clock generators provide a clean clocking source to meet the stringent bit error rate requirements for EtherCAT, Serdes, PCIe, and ASIC/FPGA clocking.