Display & projection products
Vivid, crisp display solutions for a wide range of applications
Browse by category
Why choose our DLP display technology?
Display on any surface
DLP microdisplays with great contrast enable on-demand free-form display applications and brings colorful and crisp images to virtually any surface.
Excellent image quality
The fast speed of the micromirrors sets DLP display technology apart and is at the heart of what delivers high resolution, as well as bright, colorful, crisp pictures and text.
Wide range of solutions
The flexibility of DLP technology helps projection products span a multitude of resolutions, brightness levels, screen sizes, and price points to meet consumers’ diverse needs.
Step by step: getting started with DLP display technology
Numerous solutions using DLP technology
Innovation is always on the horizon. What would you like to create?
You'll find DLP display technology in laser televisions, smartphone projectors, industrial machines, augmented reality glasses and smart home systems. Our high-performance flexible chipsets enable maximum brightness of up to 60,000 lumens at a range from QnHD to 4K ultra-high-definition resolution to support diverse design needs.
What to consider when choosing a chipset
A chipset consists of two main components: a digital micromirror device and a controller. Most chipsets also use a power-management integrated circuit (PMIC). Depending on the power needed, a chipset may have various PMICs.
When selecting a chipset, the most important factors to consider are brightness, resolution and form factor. Use the image on the right to help guide your decision.
Getting started with development
After selecting a chipset, follow these steps to begin putting your system together:
- Consider the brightness requirements and trade-offs when designing your display projection.
- Purchase an evaluation module (EVM) to begin evaluating and testing your design.
- Pair the EVM with our firmware to diagnose your chipset or resolve any issues.
- Use our search tool to select the optical module makers and system integrators that best fit your optical module specifications.
DLP System Design: Brightness Requirements and Tradeoffs (Rev. C)
TI DLP® Pico™ System Design: Optical Module Specifications (Rev. B)
DLP products third-party search tools
Design with support by your side
Our engineers have created reference designs specifically to help you solve your system-level challenges.
If you have a specific technical question, use the TI E2E™ design support forums to receive a response within 24 hours.
Use DLP branding to encourage sales
After over three decades in the industry, we're honored that nine out of 10 cinemas use DLP technology. To bring the strength of our technology's reputation to your own product's marketing, follow these guidelines to use DLP registered trademarks, logos, icons or images in promotional advertising, instructional or reference materials, or on website product labels or packaging.
Display & projection products design & development
Investigate the right chipset for your display or projection application, quickly analyze your design with an evaluation module, download the latest available software, select an optical module maker to rapidly get your solution to market, solve your design issues with online engineering support and use a third-party to accelerate deployment of your solution to production.
Hardware
Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation
Software
Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)
Optical modules
Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)
Educational resources
Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues
Partners
Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components
Design & development resources
DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
The DLP® LightCrafter™ Display 0.16-nHD evaluation module (EVM) is designed to enable microcontroller (MCU)-generated graphics display without the need of a video processor. This opens new possibilities for affordable DLP free-form on-demand display implementations in industrial and (...)
DLPC7540 evaluation module for high-resolution display controllers
The DLP® products DLPC7540EVM, when combined with the DLP471TEEVM or DLP650TEEVM, can accelerate the prototyping time of a DLP 4K UHD system. The DLPC7540EVM provides a solution for driving either the 0.47-inch 4K UHD or 0.65-inch 4K UHD standard digital micromirror devices (DMDs), while allowing (...)
Technical resources
DLP Labs
DLP System Design: Brightness Requirements and Tradeoffs (Rev. C)
TI DLP® Products Messaging Requirements and Icons Guidelines (Rev. A)
New products
DLP display controller for DLP472TP (0.47-inch 4K) DMD
Approx. price (USD) 1ku | 50
0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device
Approx. price (USD) 1ku | 129.4
PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability
Approx. price (USD) 1ku | 14.02
0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD)
Approx. price (USD) 1ku | 197.18
0.47-inch 4K DLP® digital micromirror device (DMD)
Approx. price (USD) 1ku | 126