≥ 0.47-in array products

Optimal solution for the brightest and largest projection displays

parametric-filterView all products
Our ≥ 0.47-in array DLP® products are ideal for projection applications that demand high brightness, vivid color and sharp contrast without the added bundle price of screens. From XGA to 4K UHD resolutions, DLP technology brings bright and colorful display capabilities to a wide variety of applications such as laser TVs, enterprise projectors, digital signage and warehouse displays. Jumpstart your design with off-the-shelf optical modules and third-party design houses. 

Browse by category

Find a ≥ 0.47-in array DLP products that best fits your design needs

Discover featured applications

Laser TV
DLP technology is optimized to develop bright images that enables developing TVs without the extra cost of an expensive screen
Projectors
Display in business, education or home with affordable portable projectors that use solid-state illumination for optimal brightness, color and contrast
Digital signage
Project large, bright and free-form displays on virtually any surface

DLP technology is optimized to develop bright images that enables developing TVs without the extra cost of an expensive screen

A Laser TV is a portable short-throw projected TV with laser technology, DLP technology is optimized for laser technology allowing high brightness levels which means consumer are not required to purchase a bundled screen. DLP Laser TV products deliver high brightness and sharp colors up to 4K UHD resolution. As flat panels get bigger, they get more expensive. Laser TVs provide a solution which can reach 100’’+ at an affordable price.

  • Up to 4K UHD resolution
  • High optical efficiency enables a big screen from a small product
  • Compatible with solid-state illumination (Laser or LED)

Featured resources

END-EQUIPMENT / SUB-SYSTEM
PRODUCTS
  • DLP780TE – 0.78-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP650TE – 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP472TE – 0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD)
HARDWARE DEVELOPMENT
  • DLP650TEEVM – DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP472TEEVM – DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
  • DLP780TEEVM – DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD)

Display in business, education or home with affordable portable projectors that use solid-state illumination for optimal brightness, color and contrast

Projectors provide communication in settings where flat panel become too big, cumbersome, and expensive. Projectors enabled with DLP chipsets work when lights are on and windows are open in your home, conference room or classroom. DLP Technology has continued to enable brighter displays, higher contrast and optimal color in this space for the last 30 years.

  • Reflective architecture steers light, heat and dust away
  • Supports any laser or LED light source
  • Free-form display on any surface

Featured resources

PRODUCTS
  • DLP650TE – 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP472NE – 0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device
  • DLP651LE – 0.65-inch WXGA DLP® digital micromirror device (DMD)
HARDWARE DEVELOPMENT
  • DLP650TEEVM – DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP472NEEVM – DLP472NE 1080p,digital micromirror device (DMD)evaluation module
  • DLP650LEEVM – DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)

Project large, bright and free-form displays on virtually any surface

Digital signage communicates a message in a digital programmable format. Utilizing projection, this can vary from a small free-form display in a store to giant projection in a stadium. DLP Technology is an ideal solution because it enables various display sizes, shapes and up to 4K UHD resolutions while also providing the most durable technology for an outdoor use case on virtually any surface. 

  • Free-form display on any surface
  • High optical efficiency enables a big screen from a small product
  • Compatible with solid-state illumination (Laser or LED)

Featured resources

END-EQUIPMENT / SUB-SYSTEM
PRODUCTS
  • DLP780TE – 0.78-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP650TE – 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP472TE – 0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD)
HARDWARE DEVELOPMENT
  • DLP650TEEVM – DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP472TEEVM – DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
  • DLP780TEEVM – DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
TECHNICAL RESOURCES

Why Choose DLP display & projection ≥ 0.47-in array products ?

checkmark

Vivid colors and bright displays

Display a wider range and more realistic colors in industry standard Rec. 709 with fast-speed, digital mirror devices (DMD) and solid state illumination (SSI).

checkmark

High efficiency with solid state illumination

Greater efficiency at over 1500 lumens that enables design flexibility, higher brightness, accurate color, lower power and less noise.

checkmark

Long-lasting, easy installation

Long lifetime,  360-degree, eco-friendly and instant on/off features allows installation at any height and any angle and reduces maintenance time and effort.

High resolution

DLP products display beautiful videos and images and span many resolutions, from nHD to 4K UHD. DLP 4K UHD products enable true 4K technology, delivering more pixels and clearer images than offerings with enhanced 4K. Choose DLP for enhanced readability and sharp detail. 

Vivid and bright colors

The fast speed of the micromirrors sets DLP display technology apart and is at the heart of what delivers high resolution, as well as bright, colorful, crisp pictures and text.

Affordable solid state illumination

DLP display technology is optimized fr laser and LED projection solutions. Laser or LED illumination often results in lower maintenance and total cost of ownership compared to lamp-based sources. Select solid state illumination with DLP technology in display products for a longer lasting light source solution.

Design & development resources

Optical module
DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Evaluation board
DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)

The DLP® products DLP471TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.47-inch 4K UHD system. The DLP471TEEVM provides a solution for evaluating the 0.47-inch 4K UHD DMD, which is designed to pair with the DLPC7540EVM and can display SPLASH, test patterns (...)

Evaluation board
DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)

The DLP® products DLP650TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.65-inch 4K UHD system. The DLP650TEEVM provides a solution for evaluating the 0.65-inch 4K UHD digital micromirror device (DMD), which is designed to pair with the DLPC7540EVM and can (...)

Reference designs related to ≥ 0.47-in array products

Use our reference design selection tool to find designs that best match your application and parameters.

Technical resources

Video series
Video series
DLP Labs
This training curriculum starts with the basics of DLP technology, mechanical considerations. From there, it covers application-specific topics specifically created to help you move through the design process quickly and easily. 
Application note
Application note
DLP System Design: Brightness Requirements and Tradeoffs (Rev. C)
Brightness requirements are one of the key considerations when designing any projection system. Learn more about the factors impacting brightness and the related system tradeoffs. 
document-pdfAcrobat PDF
More literature
More literature
TI DLP® Products Messaging Requirements and Icons Guidelines (Rev. A)
Our products feature DLP technology used in nine out of 10 cinemas worldwide. Learn how you can incorporate this into your product marketing. 
document-pdfAcrobat PDF
DLP472TE
≥ 0.47-in array products

0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD)

Approx. price (USD) 1ku | 197.18

DLP472NE
≥ 0.47-in array products

0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device

Approx. price (USD) 1ku | 129.4

DLPC7530
≥ 0.47-in array products

DLP(R) display controller for 1080p DMD

Approx. price (USD) 1ku | 55.46

DLP651LE
≥ 0.47-in array products

0.65-inch WXGA DLP® digital micromirror device (DMD)

Approx. price (USD) 1ku | 59.99