SBAA395B May 2022 – December 2023 PCMD3140 , TLV320ADC3120 , TLV320ADC3140 , TLV320ADC5120 , TLV320ADC5140 , TLV320ADC6120 , TLV320ADC6140
As shown in Section 5.1 for dynamic range, better SNR, lower THD (Total Harmonic Distortion), and better AOP (Acoustic Overload Point) create high dynamic range. Here, AOP is the point at which the microphone can record the loud sound with distortion as high as 10%. The microphone equivalent input noise (EIN) is used to define microphone SNR to the point at which the microphone no longer effectively projects the difference between the actual sound signal level and microphone self-noise level. It no longer works effectively as a sound pressure sensor at this point.