SNAA345
December 2020
LMK5C33216
Trademarks
1
Introduction
2
Wander Generation
2.1
Wander Generation MTIE Option 1, G.8262 EEC Option 1
2.2
Wander Generation TDEV G.8262 EEC Option 1
2.3
Wander Generation MTIE Stratum ITU-T G.8262 EEC Option 2
2.4
Wander Generation TDEV G.8262 EEC Option 2
3
Wander Transfer
3.1
Transfer Function of the PLL for Option 1 and Option 2
3.2
Wander Transfer TDEV G.8262 Option 2
4
Wander Tolerance
4.1
Wander Tolerance G.8262 Option 1
4.2
Wander Tolerance G.8262 Option 2
5
Jitter Tolerance
5.1
Jitter Tolerance G.8262 Option 1 and Option 2
6
Phase Transient Generation
6.1
Short-Term Phase Transient Response G.8262 Option 1
6.2
Short-Term Phase Transient Response G.8262 Option 2
6.3
Phase Transient Generation With Signal Interruptions G.8262 EEC Option 1
6.4
Phase Discontinuity G.8262 Option 1
6.5
Phase Discontinuity G.8262 Option 2
7
Holdover
7.1
Holdover G.8262 Option 1
7.2
Holdover G.8262 Option 2
8
Free-Run Accuracy
8.1
Free-Run Accuracy G.8262 Option 1 and Option 2
9
Pull-In and Hold-In
9.1
Pull-In Range G.8262 Option 1 and Option 2
10
Conclusion
11
References
9
Pull-In and Hold-In