CAPTIVATE-FR2633

Capacitive touch MSP430FR2633 MCU board

CAPTIVATE-FR2633

Order now

Overview

The CapTIvate™ MSP430FR2633 MCU board (CAPTIVATE-FR2633) is a simple evaluation board for evaluating capacitive touch and proximity sensors through the use of plug-in sensor boards (sold seperately).  The MCU board has a 20-pin female debug connector for debugging the on-board MSP430FR2633 CapTIvate MCU and a 48-pin sensor panel connector for connecting to external capacitive touch sensors.  Also included on the MCU board is a partially filled out BoosterPack™ plug-in module header, which enables limited LaunchPad™ and BoosterPack ecosystem support.  Currently supported kits include the MSP-EXP432P401R, BOOSTXL-CC2650MA, and BOOSTXL-K350QVG-S1 in the Access Control Panel with Bluetooth Low Energy and Capacitive Touch Reference Design (TIDM-1004) and the MSP-EXP432P401R and BOOSTXL-K350QVG-S1 in the SimpleLink™ MSP432™ MCU With MSP430™ Capacitive Touch MCU, Haptics, and LCD Reference Design (TIDM-CAPTIVATE-MSP432).

Features
  • Interfaces to CapTIvate ecosystem sensor panel boards such as the CAPTIVATE-BSWP
  • 16 capacitive touch enabled IOs available on the sensor panel connector
  • Limited BoosterPack module support
  • Provision for an external 2-pin power header that can be used to provide external power to the PCB

  • CAPTIVATE-FR2633 MCU board
  • CAPTIVATE-PGMR not included; CAPTIVATE-PGMR is required for tuning and programming
  • CapTIvate sensor boards not included; bundle a TI-provided sensor board below or use your own sensor board for evaluation.

MSP430 microcontrollers
MSP430FR2532 Capacitive Touch MCU with 8 touch IO (8 sensors), 8KB FRAM, 1KB SRAM, 15 IO, 10-bit ADC MSP430FR2533 Capacitive Touch MCU with 16 touch IO (24 sensors), 16KB FRAM, 2KB SRAM, 19 IO, 10-bit ADC MSP430FR2632 Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC MSP430FR2633 Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC
Download View video with transcript Video

Order & start development

Evaluation board

CAPTIVATE-FR2633 — Capacitive touch MSP430FR2633 MCU board

Buy from a distributor
Development kit

CAPTIVATE-PHONE — Capacitive touch mutual capacitance sensor demonstration board with haptic feedback

Buy from a distributor
Evaluation board

CAPTIVATE-BSWP — Capacitive touch self capacitance button, slider, wheel, and proximity sensor demonstration board

Buy from a distributor
Hardware programming tool

CAPTIVATE-PGMR — MSP430 CapTIvate MCU programmer

Buy from a distributor
Application software & framework

MSPCAPTDSNCTR — MSP CapTIvate™ design Center GUI

Supported products & hardware
Download options

MSPCAPTDSNCTR MSP CapTIvate™ design Center GUI

close
Latest version
Version: 1.83.00.08
Release date: 16 May 2020
download Captivate Design Center for Windows  — 56782 K

Captivate Design Center for Windows

Checksum
download Captivate Design Center for Mac OS X  — 53423 K

Captivate Design Center for Mac OS X

Checksum
download Captivate Design Center for Linux  — 56231 K

Captivate Design Center for Linux

Checksum
Products
MSP430 microcontrollers
MSP430FR2512 Capacitive Touch MCU with 4 touch IO (4 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC MSP430FR2522 Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC MSP430FR2532 Capacitive Touch MCU with 8 touch IO (8 sensors), 8KB FRAM, 1KB SRAM, 15 IO, 10-bit ADC MSP430FR2533 Capacitive Touch MCU with 16 touch IO (24 sensors), 16KB FRAM, 2KB SRAM, 19 IO, 10-bit ADC MSP430FR2632 Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC MSP430FR2633 Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC MSP430FR2672 Capacitive-touch MCU with 16 I/O (16 sensors), 8-KB FRAM, 2-KB SRAM, 27 I/O and 12-bit ADC MSP430FR2673 Capacitive-touch MCU with 16 I/O (64 sensors), 16-KB FRAM, 4-KB SRAM, 27 I/O and 12-bit ADC MSP430FR2675 Capacitive Touch MCU with 16 touch IO (64 sensors), 32KB FRAM, 6KB SRAM, 43 IO, 12-bit ADC, 105C MSP430FR2676 Capacitive Touch MCU with 16 touch IO (64 sensors), 64KB FRAM, 8KB SRAM, 43 IO, 12-bit ADC, 105C
Hardware development
Evaluation board
CAPTIVATE-BSWP Capacitive touch self capacitance button, slider, wheel, and proximity sensor demonstration board CAPTIVATE-FR2633 Capacitive touch MSP430FR2633 MCU board CAPTIVATE-FR2676 Capacitive touch MSP430FR2676 MCU board CAPTIVATE-METAL Touch on metal capacitive sensing add-on board for the CapTIvate™ development kit
Development kit
CAPTIVATE-PHONE Capacitive touch mutual capacitance sensor demonstration board with haptic feedback
Hardware programming tool
CAPTIVATE-PGMR MSP430 CapTIvate MCU programmer

Release Infomation

CapTIvate™ brings together an exciting new capacitive touch measurement technology, a powerful CapTIvate™ Design Center GUI, a versatile hardware development platform and a full feature capacitive touch software library, creating the next step in evolution for capacitive touch sensor design. The CapTIvate™ Design Center is a rapid development tool that accelerates capacitive touch designs for CapTIvate™ Technology enabled MSP430 devices. By helping guide the product developer through the capacitive touch development process, the CapTIvate™ Design Center can simplify and accelerate any touch design through the use of innovative user graphical interfaces, wizards and controls.

What's new

  • CapTIvate Technology Guide
    • Add the Temperature Drift information in Design Guide section
    • Update the Devices section with key sensing parameters and comparison between two generations
  • Software Library
    • Add the support for new devices MSP430FR2672 and MSP430FR2673
  • Design Center
    • Please re-create the projects created from the previous version to get all the new features.
    • Added support for TrackPad sensors
    • Minor bug fixes
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* User guide MSP-CAPT-FR2633 MSP CapTIvate™ MCU development kit user's guide 23 Jan 2019
* User guide CapTIvate™ Technology Guide 17 Jan 2018
Data sheet MSP430FR263x, MSP430FR253x Capacitive Touch Sensing Mixed-Signal Microcontrollers datasheet (Rev. E) PDF | HTML 09 Dec 2019
Application note Sensitivity, SNR, and design margin in capacitive touch applications (Rev. A) PDF | HTML 25 Mar 2019
Certificate CAPTIVATE-FR2633 EC Declaration of Conformity (DoC) (Rev. A) 02 Jan 2019

Hardware development

EVALUATION BOARD
BOOSTXL-CC2650MA TI SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack™ Plug-in Module CAPTIVATE-BSWP Capacitive touch self capacitance button, slider, wheel, and proximity sensor demonstration board CAPTIVATE-METAL Touch on metal capacitive sensing add-on board for the CapTIvate™ development kit
DEVELOPMENT KIT
BOOSTXL-K350QVG-S1 Kentec QVGA Display BoosterPack CAPTIVATE-PHONE Capacitive touch mutual capacitance sensor demonstration board with haptic feedback
HARDWARE PROGRAMMING TOOL
CAPTIVATE-PGMR MSP430 CapTIvate MCU programmer

Software development

APPLICATION SOFTWARE & FRAMEWORK
MSPCAPTDSNCTR CapTIvate™ Design Center GUI for MSP430™ Capacitive Sensing MCUs

Reference designs

REFERENCE DESIGN
TIDM-CAPTIVATE-MSP432 MSP432™ MCU With MSP430™ Capacitive Touch MCU, Haptics, and LCD Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos