TIDEP0045

Implementing a Real-time Synthetic Aperture Radar (SAR) Algorithm on TI’s C6678 DSP Reference Design

TIDEP0045

Design files

Overview

This reference design shows a real-time synthetic aperture radar (SAR) running on a multicore TMS320C6678 digital signal processor (DSP). One of the main challenges of  SAR is to generate high-resolution images in real-time, since forming the image involves computationally-demanding signal processing procedures.   We have implemented a SAR algorithm on the C6678 eight-core fixed- and floating-point DSP to show the full application performance and how it scales across one, two, four and eight DSP cores. Here, the range-Doppler SAR processing algorithm is modularized from a functional perspective and the computational task is mapped to multiple cores running in parallel. The task-mapping procedure is accomplished using OpenMP.

Features
  • This reference design is tested and includes an evaluation module (EVM), software and a user guide.
  • The hardware platform includes TMDSEVM6678 EVM for a high performance, cost-efficient development platform, using TMS320C6678 high-performance DSP based on our C66x KeyStone™ architecture.
  • This design includes schematics, design files, and a bill of materials.
  • SAR algorithm, input binary files and display scripts are included along with links to download BIOS-MCSDK and SDK software framework.
  • The design guide discusses the Range-Doppler Algorithm implementation, required hardware and software and step-by-step guide to buliding and running the SAR application.
Industrial
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB40.PDF (259 K)

Reference design overview and verified performance test data

TIDRFT2.PDF (1122 K)

Detailed schematic diagram for design layout and components

TIDRFT3.PDF (233 K)

Detailed schematic diagram for design layout and components

TIDRKC7.PDF (127 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFT6.ZIP (699 K)

Files used for 3D models or 2D drawings of IC components

TIDCAL6.ZIP (6050 K)

Design file that contains information on physical board layer of design PCB

TIDRFT5.ZIP (4216 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

66AK2H06High performance multicore DSP+Arm - 2x Arm A15 cores, 4x C66x DSP cores

Data sheet: PDF | HTML
Arm-based processors

66AK2H12High performance multicore DSP+Arm - 4x Arm A15 cores, 8x C66x DSP cores

Data sheet: PDF | HTML
Arm-based processors

66AK2H14High performance multicore DSP+Arm - 4x Arm A15 cores, 8x C66x DSP cores, 10GbE

Data sheet: PDF | HTML
Digital signal processors (DSPs)

TMS320C6655High performance single-core C66x fixed and floating-point DSP- up to 1.25GHz

Data sheet: PDF | HTML
Digital signal processors (DSPs)

TMS320C6657High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz, 2 UART

Data sheet: PDF | HTML
Digital signal processors (DSPs)

TMS320C6674High performance quad-core C66x fixed and floating-point DSP- up to 1.25GHz

Data sheet: PDF
Digital signal processors (DSPs)

TMS320C6678High performance octo-core C66x fixed and floating-point DSP- up to 1.25GHz

Data sheet: PDF

Start development

Software

Support software

TIDCBT4 TIDEP0045 Software

Support software

TIDCBS5 Implementing a Real-time Synthetic Aperture Radar (SAR) Algorithm Web Links

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide TMS320C6678 to Implement a Real-Time SAR Algorithm Design Guide Nov. 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos