Products and Applications
PET - Positron Emission Tomography System Block Diagram
![PET -
Positron Emission Tomography System Block Diagram - from TI.com](https://www.ti.com/en/graphics/shared/medical-imaging-pet-system-block-diagram.gif)
Positron emissions tomography (PET) is a non-invasive diagnostic technology that produces physiologic images
based on radiation emissions from the body. These emissions are generated by radio active chemical elements taken by the patient and
are designed to target specific organs or tissues.
TI offers a wide variety of products for equipment manufacturers designing PET imaging systems. Suitable for
functions such as radioactive emission conversion to light, varying input amplifier gain to patient entry/exit, image reconstruction,
correction and more, TI’s products include:
Amplifiers
- VCA810
- The VCA810 is a DC-coupled, wideband, continuously variable, voltage-controlled gain amplifier
- VCA820
- The VCA820 is a dc-coupled, wideband, linear in dB, continuously variable, voltage-controlled gain amplifier
- VCA821
- The VCA821 is a dc-coupled, wideband, linear in dB, continuously variable, voltage-controlled gain amplifier
- VCA822
- The VCA822 is a dc-coupled, wideband, linear in V/V, continuously variable, voltage-controlled gain
amplifier
- VCA824
- The VCA824 is a dc-coupled, wideband, linear in V/V, continuously variable, voltage-controlled gain
amplifier
Back to product listing
Processors (DSPs - Digital Signal Processing)
- TMS320C6455/TMS3206455BZTZ
- Based on the TMS3230C64x+ core in 720-MHz, 850-MHz, 1-GHz and 1.2-GHz versions, and offering
high-performance multiprocessing via Serial RapidIO® and other high-bandwidth peripherals
- TMS3206452
- Delivers a lower system cost by offering more peripheral integration on a high performance core
- TMS320C6474
- Features three 1-GHz cores on a single chip, providing maximum performance density and cost, power and board
space savings while offering an easy migration path
- TMS320F28
x
- The TMS320F28x family of devices are based on a 32-bit, control-based C2000™ DSP, and include a large set of
peripherals optimized for power control with reprogrammable flash for performance ranging from 60 to 220 MIPS
Back to product listing
Power Management and Other Analog Products
- Power management, amplifiers, clocks, interfaces and switches
-
Back to product listing
|