This reference design offers power for automotive advanced driver assistance systems (ADAS), infotainment and cluster applications. Operation is over the full automotive range including battery voltage surges up to 60V. Two outputs are provided, 3.3V and 5V, each handling loads up to 20A. The (...) View design
This reference design offers power for automotive advanced driver assistance systems (ADAS), infotainment and cluster applications. Operation is over the full automotive range including battery voltage surges up to 60V. Two outputs are provided, 3.3V and 5V, each handling loads up to 20A. The (...) View design
This reference design implements Class 0.2S three-phase energy measurement using an isolated high-performance, multichannel analog-to-digital converter (ADC), which samples shunt current sensors at 4kHz to measure the current and voltage of each leg of the AC mains. The reference design achieves (...) View design
The Edge-artificial intelligence (AI) ready wearable biosensing Holter reference design provides an evaluation platform for our latest offerings in continuous monitoring of vital signs such as electrocardiography (ECG), heart rate, respiration, pace pulse, temperature and motion. The design uses (...) View design
This design is a low-power and small form factor reference design based on AWRL6432, TI's singlechip 60GHz automotive radar sensor. The design uses high RF performance PCB material and is targeted for in-cabin sensing end applications like child presence detection (CPD) and intruder detection (ID). (...)
This reference design showcases the ability of using two TI Sitara™ MCU-AM243x devices to handle a Simple Open Real-Time Ethernet Gigabit (SORTE_G) connected motor drive with six-axis control. The design includes one 800MHz R5F core on one AM243x device to perform closed-loop Field Oriented Control (...)
The wearable biosensing Holter monitor reference design provides an evaluation platform for TI’s latest offerings in continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature, and motion. The design utilizes the AFE159RP4 for low-power, (...)
This reference design is an ultra-wide input, offline, high-side buck reference design that provides a 13V output at a maximum of 0.6A. The input voltage range is between 85VAC to 485VAC. The reference design uses the UCC28750 current-mode flyback controller without opto-coupler feedback. There is (...)
This reference design is a 65W, dual USB TypeC® port USB power delivery (PD) charger reference design with integrated flyback controller and Gallium nitride (GaN) power switch. This design can deliver 65W full rated power across 90VAC to 264VAC and meet efficiency standards and regulations such as (...)
This reference design is a 65W, dual USB TypeC® port USB power delivery (PD) charger reference design with integrated flyback controller and Gallium nitride (GaN) power switch. This design can deliver 65W full rated power across 90VAC to 264VAC and meet efficiency standards and regulations such as (...)
This reference design is a 65W, dual USB TypeC® port USB power delivery (PD) charger reference design with integrated flyback controller and Gallium nitride (GaN) power switch. This design can deliver 65W full rated power across 90VAC to 264VAC and meet efficiency standards and regulations such as (...)
This reference design is a 65W, dual USB TypeC® port USB power delivery (PD) charger reference design with integrated flyback controller and Gallium nitride (GaN) power switch. This design can deliver 65W full rated power across 90VAC to 264VAC and meet efficiency standards and regulations such as (...)
This reference design implements a single-phase energy meter using standalone isolated multichannel analog to-digital converters (ADC) to sample a shunt current sensor. The reference design achieves 0.5% accuracy across the input range (50mA–15A) with a 4kHz sampling rate and uses a TI Arm® (...) View design
This reference design is a 90W automotive charger for dual USB Type-C® and USB power delivery (PD) with 60W maximum power per port. The TPS25772-Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55289-Q1 is used as a buck-boost regulator for another port. The design (...) View design
This reference design is a 90W automotive charger for dual USB Type-C® and USB power delivery (PD) with 60W maximum power per port. The TPS25772-Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55289-Q1 is used as a buck-boost regulator for another port. The design (...) View design
This reference design is a full cell-temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s). The design monitors each cell voltage, cell temperature, and protects the battery pack for safe use. This design supports both (...) View design
The Vienna rectifier power topology is used in high-power, three-phase power factor correction applications such as appliances, electric vehicle (EV) chargers, and telecom rectifiers. Control design of the rectifier can be complex. This reference design illustrates a method to control the power (...) View design
This reference design is a power supply generating a regulated 12V output from a nominal 48V battery input (ranging from 30V to 60V). The circuit is designed for 20A continuous output current. The LM5148-Q1 buck controller provides switching signals to a LMG2100R044 half-bridge GaN power stage (...) View design
This reference design is a 65W, 20V fixed output voltage AC-DC power supply design with integrated flyback and Gallium nitride (GaN). This design can deliver 65W full rated power across 90VAC to 264VAC and achieve 93% efficiency at 90VAC. The design can meet efficiency standards and regulations (...) View design
The battery junction box of fully hybrid electric vehicle (FHEV), plug-in hybrid electric vehicle (PHEV) and battery electric vehicle (BEV) integrates the core function of disconnecting the battery pack to protect the battery from excessive currents, permanent damage, or thermal runaway. This (...)
This reference design is a universal input, 430W constant current (CC), constant voltage (CV) charger for power tool applications. The reference design supports output voltage ranges of 0V to 12.5V in trickle-charge mode and 7.5V to 22.5V in fullcharge mode. The power factor correction (PFC) is (...) View design
This reference design is a universal input, 430W constant current (CC), constant voltage (CV) charger for power tool applications. The reference design supports output voltage ranges of 0V to 12.5V in trickle-charge mode and 7.5V to 22.5V in fullcharge mode. The power factor correction (PFC) is (...) View design
This reference design is a universal input, 430W constant current (CC), constant voltage (CV) charger for power tool applications. The reference design supports output voltage ranges of 0V to 12.5V in trickle-charge mode and 7.5V to 22.5V in fullcharge mode. The power factor correction (PFC) is (...) View design
The reference design illustrates a method to control the current and voltage of a bidirectional buck converter power stage using a C2000™ real-time microcontroller (MCU) and a precision analog-to-digital converter (ADC) ADS8588S. The design achieves less than ±10mA current regulation error and (...) View design