HD3SS2521

ACTIVE

DockPort controller & switch

alarmNotifications Order now

Product details

Type Passive mux Function USB 2.0, USB 3.0 USB speed (Mbps) 5000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 2:1 SPDT Features Bi-directional 2:1 Switch for USB 2.0 (HS/FS/LS), HPD Signals Rating Catalog Operating temperature range (°C) 0 to 70 Supply current (max) (µA) 4500 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 6000
Type Passive mux Function USB 2.0, USB 3.0 USB speed (Mbps) 5000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 2:1 SPDT Features Bi-directional 2:1 Switch for USB 2.0 (HS/FS/LS), HPD Signals Rating Catalog Operating temperature range (°C) 0 to 70 Supply current (max) (µA) 4500 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 6000
WQFN (RHU) 56 55 mm² 11 x 5
  • Ideal for DockPort Applications
    • Bi-Directional 2:1 Switch for USB 2.0 (HS/FS/LS) and HPD Signals
    • Bi-Directional 2:1 Switch for SuperSpeed USB and DisplayPort Signals
    • Integrated DockPort Controller Manages DockPort Detection,
      Signal Switching and Power Switching
  • Supports Host- and Dock-side Applications
  • VCC Operating Range 3.3V ± 10%
  • SuperSpeed USB I/O Supports Common Mode Voltage from 0V to 2.2V
  • USB 2.0 I/O Supports Signal Up to 3.6V
  • Wide –3dB Differential BW on High-bandwidth Path of over 6 GHz
  • Excellent High-bandwidth Path Dynamic Characteristics on (at 2.5GHz)
    • Crosstalk = –39dB
    • Isolation = –22dB
    • Insertion Loss = –1.2dB
    • Return Loss = 12 dB
    • Max Bit-Bit Skew = 8 ps
  • 5mm x11mm, 56-Pin WQFN Package (RHU)
  • ESD
    • HBM: 2000V
    • CDM: 500V
  • Ideal for DockPort Applications
    • Bi-Directional 2:1 Switch for USB 2.0 (HS/FS/LS) and HPD Signals
    • Bi-Directional 2:1 Switch for SuperSpeed USB and DisplayPort Signals
    • Integrated DockPort Controller Manages DockPort Detection,
      Signal Switching and Power Switching
  • Supports Host- and Dock-side Applications
  • VCC Operating Range 3.3V ± 10%
  • SuperSpeed USB I/O Supports Common Mode Voltage from 0V to 2.2V
  • USB 2.0 I/O Supports Signal Up to 3.6V
  • Wide –3dB Differential BW on High-bandwidth Path of over 6 GHz
  • Excellent High-bandwidth Path Dynamic Characteristics on (at 2.5GHz)
    • Crosstalk = –39dB
    • Isolation = –22dB
    • Insertion Loss = –1.2dB
    • Return Loss = 12 dB
    • Max Bit-Bit Skew = 8 ps
  • 5mm x11mm, 56-Pin WQFN Package (RHU)
  • ESD
    • HBM: 2000V
    • CDM: 500V

The HD3SS2521 is an integrated DockPort switch solution. It provides independent 2:1 passive switching for the SuperSpeed USB and Display Port signals as well as for the USB 2.0 (HS/FS/LS) and I2C necessary to support DockPort applications. In addition, a firmware upgradable integrated DockPort controller is provided to manage host and dock side DockPort detection, signal switch and power configuration.

The HD3SS2521 is offered in 56-pin WQFN package and is specified to operate from a single supply voltage of 3.3V over the temperature range of 0°C to 70°C .

The HD3SS2521 is an integrated DockPort switch solution. It provides independent 2:1 passive switching for the SuperSpeed USB and Display Port signals as well as for the USB 2.0 (HS/FS/LS) and I2C necessary to support DockPort applications. In addition, a firmware upgradable integrated DockPort controller is provided to manage host and dock side DockPort detection, signal switch and power configuration.

The HD3SS2521 is offered in 56-pin WQFN package and is specified to operate from a single supply voltage of 3.3V over the temperature range of 0°C to 70°C .

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DockPort Controller, HD3SS2521 datasheet (Rev. A) 09 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HD3SS2521 HSpice Model

SLAJ001.ZIP (48 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHU) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos