TPS65721

ACTIVE

Power Management IC (PMIC) with battery charger, one step-down converter and one LDO

Product details

Regulated outputs (#) 2 Configurability Factory programmable Vin (min) (V) 1.8 Vin (max) (V) 5.6 Vout (min) (V) 0.6 Vout (max) (V) 5.6 Iout (max) (A) 0.4 Features Comm control, Power good Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.035 Rating Catalog Switching frequency (max) (kHz) 2480 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 2250
Regulated outputs (#) 2 Configurability Factory programmable Vin (min) (V) 1.8 Vin (max) (V) 5.6 Vout (min) (V) 0.6 Vout (max) (V) 5.6 Iout (max) (A) 0.4 Features Comm control, Power good Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.035 Rating Catalog Switching frequency (max) (kHz) 2480 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 2250
WQFN (RSN) 32 16 mm² 4 x 4
  • Battery Charger With Power Path Management
  • 28-V Rated Power Path With:
    • 100-mA Input Current Limit
    • 500-mA Input Current Limit
  • 300-mA Charge Current
  • 200-mA Step-Down Converter for TPS65720
  • 400-mA Step-Down Converter for TPS65721, TPS657201, TPS657202
  • Up to 92% Efficiency
  • VIN Range for DCDC Converter From 2.3 V to
    5.6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • Output Voltage Accuracy in PWM Mode ±2%
  • 100% Duty Cycle for Lowest Dropout
  • 1 General Purpose 200-mA LDO
  • VIN Range for LDO From 1.8 V to 5.6 V
  • I2C Compatible Interface
  • 4GPIOs
  • Available in a 25-Ball DSBGA With 0.4-mm Pitch and in 4-mm × 4-mm 32-Pin WQFN Package
  • Battery Charger With Power Path Management
  • 28-V Rated Power Path With:
    • 100-mA Input Current Limit
    • 500-mA Input Current Limit
  • 300-mA Charge Current
  • 200-mA Step-Down Converter for TPS65720
  • 400-mA Step-Down Converter for TPS65721, TPS657201, TPS657202
  • Up to 92% Efficiency
  • VIN Range for DCDC Converter From 2.3 V to
    5.6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • Output Voltage Accuracy in PWM Mode ±2%
  • 100% Duty Cycle for Lowest Dropout
  • 1 General Purpose 200-mA LDO
  • VIN Range for LDO From 1.8 V to 5.6 V
  • I2C Compatible Interface
  • 4GPIOs
  • Available in a 25-Ball DSBGA With 0.4-mm Pitch and in 4-mm × 4-mm 32-Pin WQFN Package

The TPS6572x device is a small power management unit targeted for Bluetooth headsets or other portable low-power consumer-end equipments. The device contains an USB friendly Lithium-Ion battery charger, a highly efficient step-down converter, a low-dropout linear regulator, and additional supporting functions. The device is controlled by an I2C interface. Several settings can be customized by the use of nonvolatile memory which is factory programmed.

The 2.25-MHz step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications the devices can be forced into fixed-frequency PWM mode using the I2C-compatible interface.

The device allows the use of small inductors and capacitors to achieve a small solution size. The TPS65720 provides an output current of up to
200 mA on the DC-DC converter while TPS657201, TPS657202, and TPS65721 provide up to 400 mA. The TPS6572x also integrates one 200-mA LDO. The LDO operates with an input voltage range from 1.8 V to 5.6 V, thus allowing it to be supplied from the output of the step-down converter or directly from the system voltage.

The TPS65720, TPS657201, and TPS657202 come in a small 25-ball 2-mm × 2-mm wafer chip scale package (DSBGA) with 0.4-mm ball pitch or a
4-mm × 4-mm WQFN package with a 0.4-mm pitch (TPS65721).

The TPS6572x device is a small power management unit targeted for Bluetooth headsets or other portable low-power consumer-end equipments. The device contains an USB friendly Lithium-Ion battery charger, a highly efficient step-down converter, a low-dropout linear regulator, and additional supporting functions. The device is controlled by an I2C interface. Several settings can be customized by the use of nonvolatile memory which is factory programmed.

The 2.25-MHz step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications the devices can be forced into fixed-frequency PWM mode using the I2C-compatible interface.

The device allows the use of small inductors and capacitors to achieve a small solution size. The TPS65720 provides an output current of up to
200 mA on the DC-DC converter while TPS657201, TPS657202, and TPS65721 provide up to 400 mA. The TPS6572x also integrates one 200-mA LDO. The LDO operates with an input voltage range from 1.8 V to 5.6 V, thus allowing it to be supplied from the output of the step-down converter or directly from the system voltage.

The TPS65720, TPS657201, and TPS657202 come in a small 25-ball 2-mm × 2-mm wafer chip scale package (DSBGA) with 0.4-mm ball pitch or a
4-mm × 4-mm WQFN package with a 0.4-mm pitch (TPS65721).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS6572x Power Management IC (PMIC) With Battery Charger, One Step-Down Converter and One LDO datasheet (Rev. C) PDF | HTML 18 May 2018
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Dynamic Power-Path Mgmt & Dynamic Power Mgmt (Rev. A) 01 May 2018
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Application note TPS65720 Power Management IC (PMIC) for Wearable and Fitness Devices 27 Mar 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
EVM User's guide TPS65721EVM User's Guide 25 Feb 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65721EVM-516 — TPS65721EVM-516: power management IC (PMIC) with battery charger, 1 DCDC, and 1 LDO

The TPS65721EVM-516 evaluation module is a fully assembled and tested circuit for evaluating the TPS65721 2-Channel Power Management IC.
User guide: PDF
Not available on TI.com
Support software

SLVC449 TPS65720 and TPS65721 EVM Evaluation Software

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65720 2-Channel Power Management IC (PMIC) with battery charger, one step-down converter and one LDO TPS65721 Power Management IC (PMIC) with battery charger, one step-down converter and one LDO
Hardware development
Evaluation board
TPS65720EVM-515 Evaluation Module for TPS65720 2-Channel Power Management IC
Software
Support software
TPS65720_1EVM-SW TPS65720/1 EVM Evaluation Software
Support software

TPS65720_1EVM-SW — TPS65720/1 EVM Evaluation Software

The TPS65070_1EVM-SW software allows the evaluation of the TPS65720/1 family of Power Managements IC's.

This software provides access to the device's user registers and allows control of the integrate Charger, Power Path, DC/DC converter, LDO and GPIOs. Using this software together with the (...)

Gerber file

TPS65721EVM Gerber Files

SLVC484.ZIP (176 KB)
Package Pins CAD symbols, footprints & 3D models
WQFN (RSN) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos